These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Series Code :SR2001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.8112 - £ 0.9013 | 5 In stock |
LDPE
|
Red
|
8 in
203.2 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| £ 0.8368 - £ 0.9298 | Request the lead time here |
LDPE
|
Blue
|
9.016 in
229.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| £ 0.8368 - £ 0.9298 | Request the lead time here |
LDPE
|
White
|
9.016 in
229.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| 10166802 | 9600 In stock |
PE;PP
|
Black
|
5.984 in
152.0 mm
|
0.669 in
17.0 mm
|
No
|
Yes
|
||
| £ 0.3504 - £ 0.4836 | 9962 In stock |
Nylon
|
Black
|
8.268 in
210.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
||
| £ 2.5599 - £ 2.8443 | 9 In stock |
LDPE
|
White
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| 10253694 | £ 0.2283 - £ 0.315 | 2122 In stock |
Nylon
|
Black
|
7.087 in
180.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
|
| £ 1.0463 - £ 1.1625 | 12 In stock |
LDPE
|
Black
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
|
||
| £ 1.0463 - £ 1.1626 | Request the lead time here |
LDPE
|
White
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.5599 - £ 2.8443 | Request the lead time here |
LDPE
|
Green
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.5599 - £ 2.8443 | Request the lead time here |
LDPE
|
Yellow
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.4002 - £ 2.6669 | Request the lead time here |
LDPE
|
Orange
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 1.1107 - £ 1.2341 | Request the lead time here |
LDPE
|
Black
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| £ 0.9907 - £ 1.1008 | 1 In stock |
LDPE
|
Red
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| £ 0.1905 - £ 0.2629 | 39568 In stock |
Nylon
|
Black
|
4.921 in
125.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
||
| 10253717 | £ 0.443 - £ 0.5792 | 667 In stock |
Nylon
|
Black
|
12.205 in
310.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
|
| £ 1.0591 - £ 1.1768 | Request the lead time here |
LDPE
|
Green
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 1.7886 - £ 1.9874 | Request the lead time here |
LDPE
|
Yellow
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 2.5599 - £ 2.8443 | Request the lead time here |
LDPE
|
Orange
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| £ 1.0591 - £ 1.1768 | Request the lead time here |
LDPE
|
Red
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue