10100578
3483500
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.678 |
| 250 - 1499 | £ 0.3229 |
| 1500 - 1999 | £ 0.1872 |
| 2000 + | £ 0.1545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 2.362 in |
|---|---|
| FD | 60.0 mm |
| H | 0.579 in |
| H | 14.7 mm |
| ID | 1.457 in |
| ID | 37.0 mm |
| OD | 1.575 in |
| OD | 40.0 mm |
| Material | LDPE |
| Colour | Yellow |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue