10100172
3416000
| Quantity | Unit price |
|---|---|
| 40 - 399 | £ 1.0949 |
| 400 - 799 | £ 0.5214 |
| 800 - 2399 | £ 0.4148 |
| 2400 + | £ 0.3444 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 85.5 mm |
|---|---|
| FD | 3.366 in |
| H | 1.122 in |
| H | 28.5 mm |
| ID | 57.1 mm |
| ID | 2.248 in |
| OD | 60.0 mm |
| OD | 2.362 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue