10100127
3411500
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.457 |
| 500 - 999 | £ 0.2176 |
| 1000 - 1999 | £ 0.1184 |
| 2000 - 3999 | £ 0.0936 |
| 4000 + | £ 0.0848 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 1.583 in |
|---|---|
| FD | 40.2 mm |
| H | 0.551 in |
| H | 14.0 mm |
| ID | 0.866 in |
| ID | 22.0 mm |
| OD | 0.984 in |
| OD | 25.0 mm |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue