10100103
3410900
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.4771 |
| 1000 - 1999 | £ 0.2272 |
| 2000 - 4999 | £ 0.187 |
| 5000 + | £ 0.1589 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 21.0 mm |
|---|---|
| FD | 0.827 in |
| H | 0.252 in |
| H | 6.4 mm |
| ID | 0.433 in |
| ID | 11.0 mm |
| OD | 12.0 mm |
| OD | 0.472 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue