| Quantity | Unit price |
|---|---|
| 40 - 399 | £ 1.2306 |
| 400 - 1199 | £ 0.586 |
| 1200 - 1999 | £ 0.476 |
| 2000 + | £ 0.4008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| FD | 100.7 mm |
|---|---|
| FD | 3.965 in |
| H | 20.0 mm |
| H | 0.787 in |
| ID | 66.8 mm |
| ID | 2.63 in |
| OD | 70.5 mm |
| OD | 2.776 in |
| Material | PP |
| Colour | Grey |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue