Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.4139 - £ 0.4309 13804 In stock
3.2 mm
Orange
12.7 mm
Silicone
50.8 mm
2
£ 0.214 - £ 0.214 12301 In stock
4.8 mm
Yellow
8.7 mm
Silicone
15.9 mm
2
£ 0.0805 - £ 0.0874 47991 In stock
0.8 mm
Natural
2.1 mm
Silicone
49.0 mm
10249444 £ 0.8773 - £ 0.8958 2159 In stock
15.9 mm
Black
19.8 mm
EPDM
25.4 mm
1
£ 1.9135 - £ 1.9135 164 In stock
19.8 mm
Black
25.4 mm
EPDM
25.4 mm
1
10288580 £ 0.1445 - £ 0.1502 64156 In stock
1.6 mm
Blue
4.8 mm
Silicone
19.1 mm
2
£ 12.4733 - £ 12.4733 Request the lead time here
57.9 mm
Black
68.3 mm
EPDM
25.4 mm
1
£ 70.8714 - £ 70.8714 10 In stock
88.9 mm
Black
127.0 mm
EPDM
50.8 mm
1
£ 0.8944 - £ 0.8944 65670 In stock
15.9 mm
Black
20.3 mm
EPDM
15.9 mm
1
£ 2.2395 - £ 2.282 56 In stock
23.0 mm
Black
27.0 mm
EPDM
25.4 mm
1
£ 4.2097 - £ 4.2097 488 In stock
31.8 mm
Black
38.9 mm
EPDM
25.4 mm
1
£ 5.7972 - £ 5.7972 388 In stock
38.1 mm
Black
46.0 mm
EPDM
25.4 mm
1
£ 10.0637 - £ 10.0637 3622 In stock
50.0 mm
Black
62.7 mm
EPDM
25.4 mm
1
10249635 £ 31.1834 - £ 31.1834 Request the lead time here
76.2 mm
Black
88.9 mm
EPDM
38.1 mm
1
£ 0.7313 - £ 0.7469 6876 In stock
10.3 mm
Black
15.1 mm
EPDM
25.4 mm
1
£ 0.6987 - £ 0.7143 6280 In stock
14.3 mm
Black
19.1 mm
EPDM
14.3 mm
1
£ 1.3465 - £ 1.3465 10095 In stock
19.1 mm
Black
23.5 mm
EPDM
19.1 mm
1
£ 7.5265 - £ 7.5265 106 In stock
44.5 mm
Black
52.4 mm
EPDM
25.4 mm
1
£ 0.8802 - £ 0.8986 18457 In stock
11.1 mm
Black
17.5 mm
EPDM
25.4 mm
1
£ 0.6024 - £ 0.6151 Request the lead time here
7.9 mm
Black
14.3 mm
EPDM
25.4 mm
1
  • of 9
Tapered Masking Plug 3.2 mm 12.7 mm 50.8 mm Silicone Orange

10293249

Price Range
£ 0.4309 - £ 0.4139

Stock Levels
13804 In stock
Attributes
  • d1
    3.2 mm
  • d2
    12.7 mm
  • H
    50.8 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone Yellow

10288627

Price Range
£ 0.214 - £ 0.214

Stock Levels
12301 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Plug 0.8 mm 2.1 mm Silicone Natural

10287583

Price Range
£ 0.0874 - £ 0.0805

Stock Levels
47991 In stock
Attributes
  • d1
    0.8 mm
  • d2
    2.1 mm
  • H
    49.0 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 15.9 mm 19.8 mm 25.4 mm EPDM Black

10249444

Price Range
£ 0.8958 - £ 0.8773

Stock Levels
2159 In stock
Attributes
  • d1
    15.9 mm
  • d2
    19.8 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm EPDM Black

10249475

Price Range
£ 1.9135 - £ 1.9135

Stock Levels
164 In stock
Attributes
  • d1
    19.8 mm
  • d2
    25.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone Blue

10288580

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
64156 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm EPDM Black

10249611

Price Range
£ 12.4733 - £ 12.4733

Stock Levels
Request the lead time here
Attributes
  • d1
    57.9 mm
  • d2
    68.3 mm
  • H
    25.4 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm EPDM Black

10249659

Price Range
£ 70.8714 - £ 70.8714

Stock Levels
10 In stock
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Thread Standard
    BSP
  • Material
    EPDM
Tapered Masking Plug 15.9 mm 20.3 mm 15.9 mm EPDM Black

10249451

Price Range
£ 0.8944 - £ 0.8944

Stock Levels
65670 In stock
Attributes
  • d1
    15.9 mm
  • d2
    20.3 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm EPDM Black

10377574

Price Range
£ 2.282 - £ 2.2395

Stock Levels
56 In stock
Attributes
  • d1
    23.0 mm
  • d2
    27.0 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 31.8 mm 38.9 mm 25.4 mm EPDM Black

10249512

Price Range
£ 4.2097 - £ 4.2097

Stock Levels
488 In stock
Attributes
  • d1
    31.8 mm
  • d2
    38.9 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 38.1 mm 46.0 mm 25.4 mm EPDM Black

10249550

Price Range
£ 5.7972 - £ 5.7972

Stock Levels
388 In stock
Attributes
  • d1
    38.1 mm
  • d2
    46.0 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm EPDM Black

10249598

Price Range
£ 10.0637 - £ 10.0637

Stock Levels
3622 In stock
Attributes
  • d1
    50.0 mm
  • d2
    62.7 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm EPDM Black

10249635

Price Range
£ 31.1834 - £ 31.1834

Stock Levels
Request the lead time here
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Thread Standard
    BSP
  • Material
    EPDM
Tapered Masking Plug 10.3 mm 15.1 mm 25.4 mm EPDM Black

10249406

Price Range
£ 0.7469 - £ 0.7313

Stock Levels
6876 In stock
Attributes
  • d1
    10.3 mm
  • d2
    15.1 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 14.3 mm 19.1 mm 14.3 mm EPDM Black

10249437

Price Range
£ 0.7143 - £ 0.6987

Stock Levels
6280 In stock
Attributes
  • d1
    14.3 mm
  • d2
    19.1 mm
  • H
    14.3 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 19.1 mm 23.5 mm 19.1 mm EPDM Black

10249468

Price Range
£ 1.3465 - £ 1.3465

Stock Levels
10095 In stock
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 44.5 mm 52.4 mm 25.4 mm EPDM Black

10249574

Price Range
£ 7.5265 - £ 7.5265

Stock Levels
106 In stock
Attributes
  • d1
    44.5 mm
  • d2
    52.4 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 11.1 mm 17.5 mm 25.4 mm EPDM Black

10377543

Price Range
£ 0.8986 - £ 0.8802

Stock Levels
18457 In stock
Attributes
  • d1
    11.1 mm
  • d2
    17.5 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm EPDM Black

10249390

Price Range
£ 0.6151 - £ 0.6024

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric