Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 9.0006 - £ 9.0006 | 75 In stock |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 13.664 - £ 13.664 | 308 In stock |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
Without Tab
|
3
|
||
| £ 6.1232 - £ 6.1232 | 2699 In stock |
1.772 in
45.0 mm
|
Natural
|
2.087 in
53.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 5.1027 - £ 5.1027 | Request the lead time here |
1.406 in
35.7 mm
|
Black
|
1.689 in
42.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 7.5265 - £ 7.5265 | 106 In stock |
1.752 in
44.5 mm
|
Black
|
2.063 in
52.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 12.4733 - £ 12.4733 | Request the lead time here |
2.28 in
57.9 mm
|
Black
|
2.689 in
68.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 70.8714 - £ 70.8714 | 10 In stock |
3.5 in
88.9 mm
|
Black
|
5 in
127.0 mm
|
EPDM
|
2 in
50.8 mm
|
|
1
|
||
| £ 5.5421 - £ 5.6555 | 314 In stock |
1.772 in
45.0 mm
|
Black
|
2.087 in
53.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.4139 - £ 0.4309 | 13804 In stock |
0.126 in
3.2 mm
|
Orange
|
0.5 in
12.7 mm
|
Silicone
|
2 in
50.8 mm
|
|
2
|
||
| £ 0.4209 - £ 0.4394 | 1786 In stock |
0.5 in
12.7 mm
|
Purple
|
0.657 in
16.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 8.2636 - £ 8.6038 | Request the lead time here |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6
|
||
| £ 2.3529 - £ 2.4096 | 8112 In stock |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 4.2097 - £ 4.2097 | 488 In stock |
1.252 in
31.8 mm
|
Black
|
1.531 in
38.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 5.7972 - £ 5.7972 | 388 In stock |
1.5 in
38.1 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 10.0637 - £ 10.0637 | 3622 In stock |
1.969 in
50.0 mm
|
Black
|
2.469 in
62.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 19.8865 - £ 19.8865 | Request the lead time here |
2.437 in
61.9 mm
|
Black
|
2.953 in
75.0 mm
|
EPDM
|
1.374 in
34.9 mm
|
|
1
|
||
| £ 3.1041 - £ 3.175 | Request the lead time here |
1.22 in
31.0 mm
|
Black
|
1.535 in
39.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 1.3465 - £ 1.3465 | 10095 In stock |
0.752 in
19.1 mm
|
Black
|
0.925 in
23.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| 10377581 | £ 3.175 - £ 3.175 | 4306 In stock |
1.063 in
27.0 mm
|
Black
|
1.315 in
33.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 1.9135 - £ 1.9135 | 164 In stock |
0.78 in
19.8 mm
|
Black
|
1 in
25.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1