Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 2
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.2338 - £ 0.2338 Request the lead time here
6.4 mm
Black
9.5 mm
EPDM
12.7 mm
1
£ 0.105 - £ 0.1094 109425 In stock
3.2 mm
Black
6.4 mm
EPDM
19.1 mm
1
£ 0.4564 - £ 0.4663 6312 In stock
8.7 mm
Black
11.9 mm
EPDM
20.6 mm
1
£ 0.737 - £ 0.737 9285 In stock
11.1 mm
Black
15.9 mm
EPDM
22.2 mm
1
£ 1.1226 - £ 1.1452 2544 In stock
14.3 mm
Black
19.1 mm
EPDM
25.4 mm
1
£ 0.0751 - £ 0.0751 524785 In stock
1.6 mm
Black
3.2 mm
EPDM
15.9 mm
1
£ 4.6775 - £ 4.6775 94 In stock
33.3 mm
Black
41.3 mm
EPDM
25.4 mm
1
£ 6.7469 - £ 6.7469 50 In stock
41.3 mm
Black
50.0 mm
EPDM
25.4 mm
1
£ 10.8716 - £ 10.8716 10 In stock
54.0 mm
Black
63.5 mm
EPDM
25.4 mm
1
£ 38.7241 - £ 38.7241 3 In stock
82.6 mm
Black
101.6 mm
EPDM
38.1 mm
1
£ 4.6491 - £ 4.7483 111 In stock
38.0 mm
Black
46.0 mm
EPDM
25.0 mm
2
£ 0.0897 - £ 0.0897 10458 In stock
0.8 mm
Black
2.5 mm
EPDM
52.8 mm
£ 2.934 - £ 2.934 1936 In stock
26.2 mm
Black
31.8 mm
EPDM
25.4 mm
1
£ 0.3061 - £ 0.3061 7780 In stock
6.4 mm
Black
9.5 mm
EPDM
19.1 mm
1
£ 0.0836 - £ 0.0836 21190 In stock
1.6 mm
Black
4.8 mm
EPDM
15.9 mm
1
£ 0.1401 - £ 0.1401 71734 In stock
3.2 mm
Black
6.4 mm
EPDM
25.4 mm
1
£ 0.6718 - £ 0.6718 2381 In stock
7.9 mm
Black
14.3 mm
EPDM
28.6 mm
1
£ 1.3465 - £ 1.3465 10195 In stock
19.1 mm
Black
23.5 mm
EPDM
19.1 mm
1
£ 2.3529 - £ 2.4096 8112 In stock
23.8 mm
Black
27.9 mm
EPDM
25.4 mm
1
£ 5.5421 - £ 5.6555 314 In stock
45.0 mm
Black
53.0 mm
EPDM
25.0 mm
2
  • of 3
Tapered Masking Plug 6.4 mm 9.5 mm 12.7 mm EPDM Black

10249338

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    12.7 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm EPDM Black

10249291

Price Range
£ 0.1094 - £ 0.105

Stock Levels
109425 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 8.7 mm 11.9 mm 20.6 mm EPDM Black

10249376

Price Range
£ 0.4663 - £ 0.4564

Stock Levels
6312 In stock
Attributes
  • d1
    8.7 mm
  • d2
    11.9 mm
  • H
    20.6 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm EPDM Black

10249413

Price Range
£ 0.737 - £ 0.737

Stock Levels
9285 In stock
Attributes
  • d1
    11.1 mm
  • d2
    15.9 mm
  • H
    22.2 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 14.3 mm 19.1 mm 25.4 mm EPDM Black

10377550

Price Range
£ 1.1452 - £ 1.1226

Stock Levels
2544 In stock
Attributes
  • d1
    14.3 mm
  • d2
    19.1 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 3.2 mm 15.9 mm EPDM Black

10249253

Price Range
£ 0.0751 - £ 0.0751

Stock Levels
524785 In stock
Attributes
  • d1
    1.6 mm
  • d2
    3.2 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm EPDM Black

10249529

Price Range
£ 4.6775 - £ 4.6775

Stock Levels
94 In stock
Attributes
  • d1
    33.3 mm
  • d2
    41.3 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm EPDM Black

10249567

Price Range
£ 6.7469 - £ 6.7469

Stock Levels
50 In stock
Attributes
  • d1
    41.3 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Material
    EPDM
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm EPDM Black

10249604

Price Range
£ 10.8716 - £ 10.8716

Stock Levels
10 In stock
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm EPDM Black

10249642

Price Range
£ 38.7241 - £ 38.7241

Stock Levels
3 In stock
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm EPDM Black

10249697

Price Range
£ 4.7483 - £ 4.6491

Stock Levels
111 In stock
Attributes
  • d1
    38.0 mm
  • d2
    46.0 mm
  • H
    25.0 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Plug 0.8 mm 2.5 mm EPDM Black

10287620

Price Range
£ 0.0897 - £ 0.0897

Stock Levels
10458 In stock
Attributes
  • d1
    0.8 mm
  • d2
    2.5 mm
  • H
    52.8 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm EPDM Black

10249499

Price Range
£ 2.934 - £ 2.934

Stock Levels
1936 In stock
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 9.5 mm 19.1 mm EPDM Black

10249345

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
7780 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm EPDM Black

10249260

Price Range
£ 0.0836 - £ 0.0836

Stock Levels
21190 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm EPDM Black

10249307

Price Range
£ 0.1401 - £ 0.1401

Stock Levels
71734 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 28.6 mm EPDM Black

10249383

Price Range
£ 0.6718 - £ 0.6718

Stock Levels
2381 In stock
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    28.6 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 19.1 mm 23.5 mm 19.1 mm EPDM Black

10249468

Price Range
£ 1.3465 - £ 1.3465

Stock Levels
10195 In stock
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 23.8 mm 27.9 mm 25.4 mm EPDM Black

10249482

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
8112 In stock
Attributes
  • d1
    23.8 mm
  • d2
    27.9 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 45.0 mm 53.0 mm 25.0 mm EPDM Black

10377598

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
314 In stock
Attributes
  • d1
    45.0 mm
  • d2
    53.0 mm
  • H
    25.0 mm
  • Material
    EPDM
  • Colour
    Black