Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.0651 - £ 8.0651 | 50 In stock |
1.969 in
50.0 mm
|
Natural
|
2.48 in
63.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.1396 - £ 0.1396 | 37577 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 6.6902 - £ 6.8178 | 1029 In stock |
1.969 in
50.0 mm
|
Black
|
2.48 in
63.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.0625 - £ 0.0625 | 84946 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
1.331 in
33.8 mm
|
|
|
||
| £ 17.7243 - £ 17.7243 | 8 In stock |
3 in
76.2 mm
|
Natural
|
3.5 in
88.9 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
6
|
||
| 10192160 | £ 0.0982 - £ 0.1002 | 41614 In stock |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| £ 0.1729 - £ 0.18 | 12421 In stock |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| 10293270 | £ 0.3883 - £ 0.3968 | Request the lead time here |
0.437 in
11.1 mm
|
Purple
|
0.626 in
15.9 mm
|
Silicone
|
0.874 in
22.2 mm
|
|
2
|
|
| £ 0.9525 - £ 0.9525 | 948 In stock |
0.748 in
19.0 mm
|
Light Blue
|
0.925 in
23.5 mm
|
Silicone
|
0.768 in
19.5 mm
|
|
2
|
||
| £ 0.2395 - £ 0.2494 | 56119 In stock |
0.189 in
4.8 mm
|
Yellow
|
0.343 in
8.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| 10288597 | £ 0.2225 - £ 0.231 | 21051 In stock |
0.047 in
1.2 mm
|
Green
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
|
| £ 1.0517 - £ 1.0517 | 1000 In stock |
0.756 in
19.2 mm
|
Blue
|
0.945 in
24.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
2
|
||
| £ 2.6505 - £ 2.7072 | 11982 In stock |
1.626 in
41.3 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 9.4684 - £ 9.8511 | Request the lead time here |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| £ 0.2225 - £ 0.231 | 53000 In stock |
0.047 in
1.2 mm
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
||
| £ 2.3245 - £ 2.3245 | 321 In stock |
1.469 in
37.3 mm
|
Natural
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 3.1892 - £ 3.1892 | 290 In stock |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 1.4599 - £ 1.4883 | 565 In stock |
1.031 in
26.2 mm
|
Natural
|
1.252 in
31.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
3