Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.1226 - £ 1.1452 | 2344 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0805 - £ 0.0874 | 47991 In stock |
0.031 in
0.8 mm
|
Natural
|
0.083 in
2.1 mm
|
Silicone
|
1.929 in
49.0 mm
|
|
|
||
| £ 0.0897 - £ 0.0897 | 10458 In stock |
0.031 in
0.8 mm
|
Black
|
0.098 in
2.5 mm
|
EPDM
|
2.079 in
52.8 mm
|
|
|
||
| £ 54.5993 - £ 55.7049 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
5 in
127.0 mm
|
Silicone
|
2 in
50.8 mm
|
Without Tab
|
6
|
||
| 10288580 | £ 0.1445 - £ 0.1502 | 64156 In stock |
0.063 in
1.6 mm
|
Blue
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
|
| £ 4.6775 - £ 4.6775 | 94 In stock |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 6.7469 - £ 6.7469 | 50 In stock |
1.626 in
41.3 mm
|
Black
|
1.969 in
50.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 10.8716 - £ 10.8716 | 10 In stock |
2.126 in
54.0 mm
|
Black
|
2.5 in
63.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 38.7241 - £ 38.7241 | 3 In stock |
3.252 in
82.6 mm
|
Black
|
4 in
101.6 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
||
| £ 4.6491 - £ 4.7483 | 111 In stock |
1.496 in
38.0 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.214 - £ 0.214 | 2218 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 4.72 - £ 4.72 | 386 In stock |
1.417 in
36.0 mm
|
Natural
|
1.693 in
43.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 1.0233 - £ 1.0446 | 3801 In stock |
0.72 in
18.3 mm
|
Natural
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.1814 - £ 0.1814 | 83998 In stock |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.3897 - £ 0.3897 | 17079 In stock |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1.126 in
28.6 mm
|
|
2
|
||
| £ 0.4464 - £ 0.4663 | 8722 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
0.563 in
14.3 mm
|
|
3
|
||
| 10249086 | £ 1.8851 - £ 1.9277 | 97 In stock |
1.252 in
31.8 mm
|
Natural
|
1.531 in
38.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 0.4918 - £ 0.5017 | 25107 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.105 - £ 0.1094 | 105425 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.0751 - £ 0.0751 | 524785 In stock |
0.063 in
1.6 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1