Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.08 - £ 0.0833 | 77994 In stock |
0.016 in
0.4 mm
|
Natural
|
0.063 in
1.6 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.2225 - £ 0.231 | 53000 In stock |
0.047 in
1.2 mm
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
||
| £ 0.2423 - £ 0.2423 | 15870 In stock |
0.252 in
6.4 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 1.1226 - £ 1.1452 | 2344 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 1.6442 - £ 1.6867 | 1260 In stock |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.3897 - £ 0.3982 | 5306 In stock |
0.437 in
11.1 mm
|
Natural
|
0.626 in
15.9 mm
|
Silicone
|
0.874 in
22.2 mm
|
|
2
|
||
| £ 0.2508 - £ 0.2508 | 13016 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.3075 - £ 0.3075 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.4464 - £ 0.4663 | 8722 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
0.563 in
14.3 mm
|
|
3
|
||
| 10249086 | £ 1.8851 - £ 1.9277 | 97 In stock |
1.252 in
31.8 mm
|
Natural
|
1.531 in
38.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 36.272 - £ 37.009 | 20 In stock |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
6
|
||
| £ 19.8865 - £ 19.8865 | Request the lead time here |
2.437 in
61.9 mm
|
Black
|
2.953 in
75.0 mm
|
EPDM
|
1.374 in
34.9 mm
|
|
1
|
||
| £ 3.1041 - £ 3.175 | Request the lead time here |
1.22 in
31.0 mm
|
Black
|
1.535 in
39.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| 10241462 | £ 0.1431 - £ 0.3029 | 2500 In stock |
0.205 in
5.2 mm
|
Black
|
0.413 in
10.5 mm
|
TPR
|
1.22 in
31.0 mm
|
Without Tab
|
4
|
|
| 10288597 | £ 0.2225 - £ 0.231 | 21051 In stock |
0.047 in
1.2 mm
|
Green
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
|
| £ 0.0625 - £ 0.0625 | 84946 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
1.331 in
33.8 mm
|
|
|
||
| £ 1.0517 - £ 1.0517 | 500 In stock |
0.756 in
19.2 mm
|
Blue
|
0.945 in
24.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
2
|
||
| 10293270 | £ 0.3883 - £ 0.3968 | Request the lead time here |
0.437 in
11.1 mm
|
Purple
|
0.626 in
15.9 mm
|
Silicone
|
0.874 in
22.2 mm
|
|
2
|
|
| £ 7.5407 - £ 7.5407 | 61 In stock |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6
|
||
| £ 8.2636 - £ 8.6038 | Request the lead time here |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6