Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.9922 - £ 1.0333 | 997 In stock |
0.72 in
18.3 mm
|
Light Blue
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2367 - £ 0.2423 | 47643 In stock |
0.252 in
6.4 mm
|
Red
|
0.437 in
11.1 mm
|
Silicone
|
0.988 in
25.1 mm
|
Without Tab
|
3
|
||
| £ 6.6902 - £ 6.8178 | 1029 In stock |
1.969 in
50.0 mm
|
Black
|
2.48 in
63.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.0625 - £ 0.0625 | 84946 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
1.331 in
33.8 mm
|
|
|
||
| £ 17.7243 - £ 17.7243 | 8 In stock |
3 in
76.2 mm
|
Natural
|
3.5 in
88.9 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
6
|
||
| £ 7.5407 - £ 7.5407 | 61 In stock |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6
|
||
| 10288597 | £ 0.2225 - £ 0.231 | 21051 In stock |
0.047 in
1.2 mm
|
Green
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
|
| £ 0.0725 - £ 0.0725 | 48498 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
2.083 in
52.9 mm
|
|
|
||
| £ 36.272 - £ 37.009 | 20 In stock |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
6
|
||
| £ 1.9135 - £ 1.9135 | Request the lead time here |
0.78 in
19.8 mm
|
Black
|
1 in
25.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10377581 | £ 3.175 - £ 3.175 | 4306 In stock |
1.063 in
27.0 mm
|
Black
|
1.315 in
33.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 5.1027 - £ 5.1027 | Request the lead time here |
1.406 in
35.7 mm
|
Black
|
1.689 in
42.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 7.5265 - £ 7.5265 | 106 In stock |
1.752 in
44.5 mm
|
Black
|
2.063 in
52.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 12.4733 - £ 12.4733 | Request the lead time here |
2.28 in
57.9 mm
|
Black
|
2.689 in
68.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 70.8714 - £ 70.8714 | 10 In stock |
3.5 in
88.9 mm
|
Black
|
5 in
127.0 mm
|
EPDM
|
2 in
50.8 mm
|
|
1
|
||
| £ 0.1956 - £ 0.2041 | Request the lead time here |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 3.7703 - £ 3.7703 | 2569 In stock |
1.189 in
30.2 mm
|
Black
|
1.437 in
36.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 5.4996 - £ 5.4996 | 215 In stock |
1.469 in
37.3 mm
|
Black
|
1.752 in
44.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 8.5471 - £ 8.5471 | 1250 In stock |
1.874 in
47.6 mm
|
Black
|
2.205 in
56.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 19.8865 - £ 19.8865 | 69 In stock |
2.437 in
61.9 mm
|
Black
|
2.953 in
75.0 mm
|
EPDM
|
1.374 in
34.9 mm
|
|
1