Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 8.0651 - £ 8.0651 50 In stock
50.0 mm
Natural
63.0 mm
Silicone
25.0 mm
3
£ 0.1396 - £ 0.1396 37577 In stock
1.6 mm
Natural
4.8 mm
Silicone
15.9 mm
2
£ 6.6902 - £ 6.8178 1029 In stock
50.0 mm
Black
63.0 mm
EPDM
25.0 mm
2
£ 0.0625 - £ 0.0625 84946 In stock
0.6 mm
Black
2.0 mm
EPDM
33.8 mm
£ 17.7243 - £ 17.7243 8 In stock
76.2 mm
Natural
88.9 mm
Silicone
38.1 mm
Without Tab
6
10192160 £ 0.0982 - £ 0.1002 41614 In stock
0.5 mm
Natural
2.0 mm
Silicone
25.4 mm
Without Tab
3
£ 0.1729 - £ 0.18 12421 In stock
3.2 mm
Pink
6.4 mm
Silicone
19.1 mm
2
10293270 £ 0.3883 - £ 0.3968 Request the lead time here
11.1 mm
Purple
15.9 mm
Silicone
22.2 mm
2
£ 0.9525 - £ 0.9525 948 In stock
19.0 mm
Light Blue
23.5 mm
Silicone
19.5 mm
2
£ 0.2395 - £ 0.2494 86619 In stock
4.8 mm
Yellow
8.7 mm
Silicone
25.4 mm
2
£ 0.1956 - £ 0.2041 Request the lead time here
3.2 mm
Pink
6.4 mm
Silicone
25.4 mm
2
10288597 £ 0.2225 - £ 0.231 21051 In stock
1.2 mm
Green
5.5 mm
Silicone
38.1 mm
2
£ 1.0517 - £ 1.0517 1000 In stock
19.2 mm
Blue
24.0 mm
Silicone
25.4 mm
Without Tab
2
£ 2.6505 - £ 2.7072 11982 In stock
41.3 mm
Natural
50.0 mm
Silicone
25.4 mm
3
£ 3.8128 - £ 3.8128 Request the lead time here
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
3
£ 9.4684 - £ 9.8511 Request the lead time here
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
3
£ 0.2225 - £ 0.231 53000 In stock
1.2 mm
Natural
5.5 mm
Silicone
38.1 mm
2
£ 2.3245 - £ 2.3245 321 In stock
37.3 mm
Natural
44.5 mm
Silicone
25.4 mm
3
£ 3.1892 - £ 3.1892 290 In stock
47.6 mm
Natural
56.0 mm
Silicone
25.4 mm
3
£ 1.4599 - £ 1.4883 565 In stock
26.2 mm
Natural
31.8 mm
Silicone
25.4 mm
3
  • of 9
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm Silicone Natural

10186114

Price Range
£ 8.0651 - £ 8.0651

Stock Levels
50 In stock
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone Natural

10242377

Price Range
£ 0.1396 - £ 0.1396

Stock Levels
37577 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm EPDM Black

10249703

Price Range
£ 6.8178 - £ 6.6902

Stock Levels
1029 In stock
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Plug 0.6 mm 2.0 mm EPDM Black

10287606

Price Range
£ 0.0625 - £ 0.0625

Stock Levels
84946 In stock
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    33.8 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone Natural

10293171

Price Range
£ 17.7243 - £ 17.7243

Stock Levels
8 In stock
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 0.5 mm 2.0 mm 25.4 mm Silicone Natural

10192160

Price Range
£ 0.1002 - £ 0.0982

Stock Levels
41614 In stock
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone Pink

10288603

Price Range
£ 0.18 - £ 0.1729

Stock Levels
12421 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm Silicone Purple

10293270

Price Range
£ 0.3968 - £ 0.3883

Stock Levels
Request the lead time here
Attributes
  • d1
    11.1 mm
  • d2
    15.9 mm
  • H
    22.2 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 19.0 mm 23.5 mm 19.5 mm Silicone Light Blue

10293300

Price Range
£ 0.9525 - £ 0.9525

Stock Levels
948 In stock
Attributes
  • d1
    19.0 mm
  • d2
    23.5 mm
  • H
    19.5 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Yellow

10288634

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
86619 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm Silicone Pink

10288610

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Green

10288597

Price Range
£ 0.231 - £ 0.2225

Stock Levels
21051 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 19.2 mm 24.0 mm 25.4 mm Silicone Blue

10293232

Price Range
£ 1.0517 - £ 1.0517

Stock Levels
1000 In stock
Attributes
  • d1
    19.2 mm
  • d2
    24.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm Silicone Natural

10249130

Price Range
£ 2.7072 - £ 2.6505

Stock Levels
11982 In stock
Attributes
  • d1
    41.3 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Thread Standard
    Non Threaded
  • Material
    Silicone
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

10249178

Price Range
£ 3.8128 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

10249215

Price Range
£ 9.8511 - £ 9.4684

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Natural

10248959

Price Range
£ 0.231 - £ 0.2225

Stock Levels
53000 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone Natural

10249116

Price Range
£ 2.3245 - £ 2.3245

Stock Levels
321 In stock
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm Silicone Natural

10249154

Price Range
£ 3.1892 - £ 3.1892

Stock Levels
290 In stock
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm Silicone Natural

10242469

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
565 In stock
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF