This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.9128 - £ 0.9312 | 3311 In stock |
0.5 in
12.7 mm
|
Black
|
0.657 in
16.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.3827 - £ 0.3912 | 32807 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.7313 - £ 0.7469 | 6876 In stock |
0.406 in
10.3 mm
|
Black
|
0.594 in
15.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0836 - £ 0.0836 | 21190 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 0.1401 - £ 0.1401 | 71734 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249321 | £ 0.2012 - £ 0.2012 | 30015 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| 10249444 | £ 0.8773 - £ 0.8958 | 2159 In stock |
0.626 in
15.9 mm
|
Black
|
0.78 in
19.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.6987 - £ 0.7143 | 6280 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
0.563 in
14.3 mm
|
|
1
|
||
| £ 0.0725 - £ 0.0725 | 48498 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
2.083 in
52.9 mm
|
|
|
||
| 10249635 | £ 31.1834 - £ 31.1834 | Request the lead time here |
3 in
76.2 mm
|
Black
|
3.5 in
88.9 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
| 10249673 | £ 3.8554 - £ 3.9404 | 694 In stock |
1.417 in
36.0 mm
|
Black
|
1.693 in
43.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
|
| £ 0.0691 - £ 0.0691 | 3372 In stock |
0.02 in
0.5 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.0979 - £ 0.0979 | 54207 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| 10249314 | £ 0.17 - £ 0.17 | 77958 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
|
| £ 2.934 - £ 2.934 | 1936 In stock |
1.031 in
26.2 mm
|
Black
|
1.252 in
31.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.428 - £ 0.428 | 5147 In stock |
0.343 in
8.7 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
0.689 in
17.5 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue