Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10249444 | £ 0.8773 - £ 0.8958 | 2159 In stock |
0.626 in
15.9 mm
|
Black
|
0.78 in
19.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 1.9135 - £ 1.9135 | 264 In stock |
0.78 in
19.8 mm
|
Black
|
1 in
25.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 12.4733 - £ 12.4733 | Request the lead time here |
2.28 in
57.9 mm
|
Black
|
2.689 in
68.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 70.8714 - £ 70.8714 | 10 In stock |
3.5 in
88.9 mm
|
Black
|
5 in
127.0 mm
|
EPDM
|
2 in
50.8 mm
|
|
1
|
||
| £ 0.8944 - £ 0.8944 | 65670 In stock |
0.626 in
15.9 mm
|
Black
|
0.799 in
20.3 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 2.2395 - £ 2.282 | 56 In stock |
0.906 in
23.0 mm
|
Black
|
1.063 in
27.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 4.2097 - £ 4.2097 | 488 In stock |
1.252 in
31.8 mm
|
Black
|
1.531 in
38.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 5.7972 - £ 5.7972 | 388 In stock |
1.5 in
38.1 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 10.0637 - £ 10.0637 | 3622 In stock |
1.969 in
50.0 mm
|
Black
|
2.469 in
62.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249635 | £ 31.1834 - £ 31.1834 | Request the lead time here |
3 in
76.2 mm
|
Black
|
3.5 in
88.9 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
| £ 0.7313 - £ 0.7469 | 6876 In stock |
0.406 in
10.3 mm
|
Black
|
0.594 in
15.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6987 - £ 0.7143 | 6280 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
0.563 in
14.3 mm
|
|
1
|
||
| £ 1.3465 - £ 1.3465 | 10195 In stock |
0.752 in
19.1 mm
|
Black
|
0.925 in
23.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 7.5265 - £ 7.5265 | 106 In stock |
1.752 in
44.5 mm
|
Black
|
2.063 in
52.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.8802 - £ 0.8986 | 18457 In stock |
0.437 in
11.1 mm
|
Black
|
0.689 in
17.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6024 - £ 0.6151 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 2.3529 - £ 2.4096 | 8112 In stock |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 1.6442 - £ 1.6867 | 1460 In stock |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 2.934 - £ 2.934 | 1936 In stock |
1.031 in
26.2 mm
|
Black
|
1.252 in
31.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 4.6775 - £ 4.6775 | 94 In stock |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1