This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2338 - £ 0.2338 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.5 in
12.7 mm
|
|
1
|
||
| £ 0.105 - £ 0.1094 | 109425 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.4564 - £ 0.4663 | 6312 In stock |
0.343 in
8.7 mm
|
Black
|
0.469 in
11.9 mm
|
EPDM
|
0.811 in
20.6 mm
|
|
1
|
||
| £ 0.737 - £ 0.737 | 9285 In stock |
0.437 in
11.1 mm
|
Black
|
0.626 in
15.9 mm
|
EPDM
|
0.874 in
22.2 mm
|
|
1
|
||
| £ 1.1226 - £ 1.1452 | 2544 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0751 - £ 0.0751 | 524785 In stock |
0.063 in
1.6 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 4.6775 - £ 4.6775 | 94 In stock |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 6.7469 - £ 6.7469 | 50 In stock |
1.626 in
41.3 mm
|
Black
|
1.969 in
50.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 10.8716 - £ 10.8716 | 10 In stock |
2.126 in
54.0 mm
|
Black
|
2.5 in
63.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 38.7241 - £ 38.7241 | 3 In stock |
3.252 in
82.6 mm
|
Black
|
4 in
101.6 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
||
| £ 4.6491 - £ 4.7483 | 111 In stock |
1.496 in
38.0 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.0897 - £ 0.0897 | 10458 In stock |
0.031 in
0.8 mm
|
Black
|
0.098 in
2.5 mm
|
EPDM
|
2.079 in
52.8 mm
|
|
|
||
| £ 2.934 - £ 2.934 | 1936 In stock |
1.031 in
26.2 mm
|
Black
|
1.252 in
31.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.3061 - £ 0.3061 | 7780 In stock |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.0836 - £ 0.0836 | 21190 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 0.1401 - £ 0.1401 | 71734 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6718 - £ 0.6718 | 2381 In stock |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1.126 in
28.6 mm
|
|
1
|
||
| £ 1.3465 - £ 1.3465 | 10195 In stock |
0.752 in
19.1 mm
|
Black
|
0.925 in
23.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 2.3529 - £ 2.4096 | 8112 In stock |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 5.5421 - £ 5.6555 | 314 In stock |
1.772 in
45.0 mm
|
Black
|
2.087 in
53.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue