Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3075 - £ 0.3075 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2225 - £ 0.231 | 53000 In stock |
0.047 in
1.2 mm
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
2
|
||
| 10242452 | £ 1.2884 - £ 1.2884 | 10851 In stock |
0.937 in
23.8 mm
|
Natural
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 0.08 - £ 0.0833 | 77994 In stock |
0.016 in
0.4 mm
|
Natural
|
0.063 in
1.6 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.3897 - £ 0.3897 | 18079 In stock |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1.126 in
28.6 mm
|
|
2
|
||
| £ 0.4464 - £ 0.4663 | 8722 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
0.563 in
14.3 mm
|
|
3
|
||
| £ 0.2707 - £ 0.2707 | 14055 In stock |
0.343 in
8.7 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
0.689 in
17.5 mm
|
|
2
|
||
| £ 1.1226 - £ 1.1452 | 2544 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 2.197 - £ 2.197 | Request the lead time here |
1.406 in
35.7 mm
|
Natural
|
1.689 in
42.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10249147 | £ 2.9057 - £ 2.9057 | 105 In stock |
1.752 in
44.5 mm
|
Natural
|
2.063 in
52.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 0.105 - £ 0.1094 | 109425 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.2338 - £ 0.2338 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.5 in
12.7 mm
|
|
1
|
||
| £ 0.4564 - £ 0.4663 | 6312 In stock |
0.343 in
8.7 mm
|
Black
|
0.469 in
11.9 mm
|
EPDM
|
0.811 in
20.6 mm
|
|
1
|
||
| £ 0.737 - £ 0.737 | 9285 In stock |
0.437 in
11.1 mm
|
Black
|
0.626 in
15.9 mm
|
EPDM
|
0.874 in
22.2 mm
|
|
1
|
||
| £ 1.7859 - £ 1.7859 | 760 In stock |
1.189 in
30.2 mm
|
Natural
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 2.3245 - £ 2.3245 | 321 In stock |
1.469 in
37.3 mm
|
Natural
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10192160 | £ 0.0982 - £ 0.1002 | 41614 In stock |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| 10335352 | £ 2.2906 - £ 2.2906 | 907 In stock |
0.315 in
8.0 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| £ 0.0725 - £ 0.0725 | 48498 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
2.083 in
52.9 mm
|
|
|
||
| £ 36.272 - £ 37.009 | 20 In stock |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
6