Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
10242421 £ 0.4422 - £ 0.4422 4244 In stock
12.7 mm
Natural
16.7 mm
Silicone
25.4 mm
2
£ 0.3075 - £ 0.3075 5412 In stock
6.4 mm
Natural
11.1 mm
Silicone
25.4 mm
2
£ 0.2423 - £ 0.2423 15970 In stock
6.4 mm
Natural
9.5 mm
Silicone
19.1 mm
2
£ 2.197 - £ 2.197 43 In stock
35.7 mm
Natural
42.9 mm
Silicone
25.4 mm
3
£ 0.1814 - £ 0.1814 84998 In stock
3.2 mm
Natural
6.4 mm
Silicone
19.1 mm
2
£ 1.6442 - £ 1.6867 1560 In stock
18.3 mm
Black
23.8 mm
EPDM
25.4 mm
1
£ 3.0616 - £ 3.0616 1000 In stock
26.2 mm
Green
32.0 mm
Silicone
25.4 mm
Without Tab
3
10241462 £ 0.1431 - £ 0.3029 4250 In stock
5.2 mm
Black
10.5 mm
TPR
31.0 mm
Without Tab
4
10249444 £ 0.8773 - £ 0.8958 2159 In stock
15.9 mm
Black
19.8 mm
EPDM
25.4 mm
1
£ 7.4902 - £ 7.4902 148 In stock
76.2 mm
Natural
88.9 mm
Silicone
38.1 mm
3
£ 0.4918 - £ 0.5017 25207 In stock
14.3 mm
Natural
19.1 mm
Silicone
25.4 mm
2
£ 0.0721 - £ 0.0721 6830 In stock
0.8 mm
Black
3.2 mm
EPDM
15.9 mm
1
£ 1.9135 - £ 1.9135 264 In stock
19.8 mm
Black
25.4 mm
EPDM
25.4 mm
1
10242452 £ 1.2884 - £ 1.2884 11051 In stock
23.8 mm
Natural
27.9 mm
Silicone
25.4 mm
3
10249284 £ 0.1101 - £ 0.1124 Request the lead time here
1.2 mm
Black
5.5 mm
EPDM
38.1 mm
1
£ 0.9128 - £ 0.9312 3311 In stock
12.7 mm
Black
16.7 mm
EPDM
25.4 mm
1
10192542 £ 4.2097 - £ 4.2097 Request the lead time here
33.0 mm
Blue
41.0 mm
Silicone
25.4 mm
Without Tab
3
10377581 £ 3.175 - £ 3.175 3906 In stock
27.0 mm
Black
33.4 mm
EPDM
25.4 mm
1
£ 0.08 - £ 0.0833 77994 In stock
0.4 mm
Natural
1.6 mm
Silicone
15.9 mm
2
£ 0.214 - £ 0.214 6218 In stock
4.8 mm
Natural
8.7 mm
Silicone
15.9 mm
2
  • of 9
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm Silicone Natural

10242421

Price Range
£ 0.4422 - £ 0.4422

Stock Levels
4244 In stock
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 6.5 mm 11.5 mm 25.0 mm Silicone Natural

10242575

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
5412 In stock
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 6.5 mm 9.5 mm 18.5 mm Silicone Natural

10248997

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
15970 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm Silicone Natural

10249109

Price Range
£ 2.197 - £ 2.197

Stock Levels
43 In stock
Attributes
  • d1
    35.7 mm
  • d2
    42.9 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone Natural

10242384

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
84998 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm EPDM Black

10377567

Price Range
£ 1.6867 - £ 1.6442

Stock Levels
1560 In stock
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 26.2 mm 32.0 mm 25.4 mm Silicone Green

10192238

Price Range
£ 3.0616 - £ 3.0616

Stock Levels
1000 In stock
Attributes
  • d1
    26.2 mm
  • d2
    32.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 5.2 mm 10.5 mm 31.0 mm TPR Black

10241462

Price Range
£ 0.3029 - £ 0.1431

Stock Levels
4250 In stock
Attributes
  • d1
    5.2 mm
  • d2
    10.5 mm
  • H
    31.0 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 15.9 mm 19.8 mm 25.4 mm EPDM Black

10249444

Price Range
£ 0.8958 - £ 0.8773

Stock Levels
2159 In stock
Attributes
  • d1
    15.9 mm
  • d2
    19.8 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone Natural

10249208

Price Range
£ 7.4902 - £ 7.4902

Stock Levels
148 In stock
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Thread Standard
    Non Threaded
  • Material
    Silicone
Tapered Masking Plug 14.3 mm 19.1 mm 25.4 mm Silicone Natural

10374429

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
25207 In stock
Attributes
  • d1
    14.3 mm
  • d2
    19.1 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 0.8 mm 3.2 mm 15.9 mm EPDM Black

10249246

Price Range
£ 0.0721 - £ 0.0721

Stock Levels
6830 In stock
Attributes
  • d1
    0.8 mm
  • d2
    3.2 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm EPDM Black

10249475

Price Range
£ 1.9135 - £ 1.9135

Stock Levels
264 In stock
Attributes
  • d1
    19.8 mm
  • d2
    25.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 23.8 mm 27.9 mm 25.4 mm Silicone Natural

10242452

Price Range
£ 1.2884 - £ 1.2884

Stock Levels
11051 In stock
Attributes
  • d1
    23.8 mm
  • d2
    27.9 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm EPDM Black

10249284

Price Range
£ 0.1124 - £ 0.1101

Stock Levels
Request the lead time here
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm EPDM Black

10249420

Price Range
£ 0.9312 - £ 0.9128

Stock Levels
3311 In stock
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 33.0 mm 41.0 mm 25.4 mm Silicone Blue

10192542

Price Range
£ 4.2097 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • d1
    33.0 mm
  • d2
    41.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 27.0 mm 33.4 mm 25.4 mm EPDM Black

10377581

Price Range
£ 3.175 - £ 3.175

Stock Levels
3906 In stock
Attributes
  • d1
    27.0 mm
  • d2
    33.4 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 0.4 mm 1.6 mm 15.9 mm Silicone Natural

10248928

Price Range
£ 0.0833 - £ 0.08

Stock Levels
77994 In stock
Attributes
  • d1
    0.4 mm
  • d2
    1.6 mm
  • H
    15.9 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone Natural

10242391

Price Range
£ 0.214 - £ 0.214

Stock Levels
6218 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric