This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10241462 | £ 0.1431 - £ 0.3029 | 2500 In stock |
0.205 in
5.2 mm
|
Black
|
0.413 in
10.5 mm
|
TPR
|
1.22 in
31.0 mm
|
Without Tab
|
4
|
|
| 10249444 | £ 0.8773 - £ 0.8958 | 2159 In stock |
0.626 in
15.9 mm
|
Black
|
0.78 in
19.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 1.9135 - £ 1.9135 | 264 In stock |
0.78 in
19.8 mm
|
Black
|
1 in
25.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 7.4902 - £ 7.4902 | 148 In stock |
3 in
76.2 mm
|
Natural
|
3.5 in
88.9 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| £ 0.0721 - £ 0.0721 | 6830 In stock |
0.031 in
0.8 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 0.214 - £ 0.214 | 6218 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.4918 - £ 0.5017 | 25207 In stock |
0.563 in
14.3 mm
|
Natural
|
0.752 in
19.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 3.6569 - £ 3.6569 | 388 In stock |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10377581 | £ 3.175 - £ 3.175 | 3906 In stock |
1.063 in
27.0 mm
|
Black
|
1.315 in
33.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.9128 - £ 0.9312 | 3311 In stock |
0.5 in
12.7 mm
|
Black
|
0.657 in
16.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.1401 - £ 0.1401 | 53734 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249284 | £ 0.1101 - £ 0.1124 | Request the lead time here |
0.047 in
1.2 mm
|
Black
|
0.217 in
5.5 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
| 10192542 | £ 4.2097 - £ 4.2097 | Request the lead time here |
1.299 in
33.0 mm
|
Blue
|
1.614 in
41.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| £ 70.8714 - £ 70.8714 | Request the lead time here |
3.5 in
88.9 mm
|
Black
|
5 in
127.0 mm
|
EPDM
|
2 in
50.8 mm
|
|
1
|
||
| £ 5.5421 - £ 5.6555 | 314 In stock |
1.772 in
45.0 mm
|
Black
|
2.087 in
53.0 mm
|
EPDM
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.1037 - £ 0.1037 | Request the lead time here |
0.031 in
0.8 mm
|
Natural
|
0.098 in
2.5 mm
|
Silicone
|
2.079 in
52.8 mm
|
|
|
||
| £ 9.9787 - £ 9.9787 | 2378 In stock |
2.28 in
57.9 mm
|
Natural
|
2.689 in
68.3 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6
|
||
| £ 0.0725 - £ 0.0725 | Request the lead time here |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
2.083 in
52.9 mm
|
|
|
||
| £ 36.272 - £ 37.009 | Request the lead time here |
3.252 in
82.6 mm
|
Natural
|
4 in
101.6 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
6
|
||
| £ 0.1335 - £ 0.1392 | 74394 In stock |
0.063 in
1.6 mm
|
Blue
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue