Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 6.1232 - £ 6.1232 | 2699 In stock |
1.772 in
45.0 mm
|
Natural
|
2.087 in
53.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.107 - £ 0.1115 | 22946 In stock |
0.063 in
1.6 mm
|
Natural
|
0.126 in
3.2 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.5074 - £ 0.5287 | 12100 In stock |
0.626 in
15.9 mm
|
Natural
|
0.78 in
19.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2834 - £ 0.2962 | 12483 In stock |
0.343 in
8.7 mm
|
Natural
|
0.469 in
11.9 mm
|
Silicone
|
0.815 in
20.7 mm
|
|
2
|
||
| £ 0.2338 - £ 0.2338 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.5 in
12.7 mm
|
|
1
|
||
| £ 1.6442 - £ 1.6867 | 1260 In stock |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249321 | £ 0.2012 - £ 0.2012 | 30015 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.3827 - £ 0.3912 | 32807 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.7313 - £ 0.7469 | 6576 In stock |
0.406 in
10.3 mm
|
Black
|
0.594 in
15.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6987 - £ 0.7143 | 6280 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
0.563 in
14.3 mm
|
|
1
|
||
| £ 1.3465 - £ 1.3465 | 10095 In stock |
0.752 in
19.1 mm
|
Black
|
0.925 in
23.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 2.3529 - £ 2.4096 | 8112 In stock |
0.937 in
23.8 mm
|
Black
|
1.098 in
27.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.4209 - £ 0.4394 | 1786 In stock |
0.5 in
12.7 mm
|
Purple
|
0.657 in
16.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.2707 - £ 0.2707 | 14055 In stock |
0.343 in
8.7 mm
|
Natural
|
0.437 in
11.1 mm
|
Silicone
|
0.689 in
17.5 mm
|
|
2
|
||
| £ 0.4436 - £ 0.4521 | 21957 In stock |
0.437 in
11.1 mm
|
Natural
|
0.689 in
17.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 1.7859 - £ 1.7859 | 760 In stock |
1.189 in
30.2 mm
|
Natural
|
1.437 in
36.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.3897 - £ 0.3982 | 5306 In stock |
0.437 in
11.1 mm
|
Natural
|
0.626 in
15.9 mm
|
Silicone
|
0.874 in
22.2 mm
|
|
2
|
||
| £ 0.2423 - £ 0.2423 | 15870 In stock |
0.252 in
6.4 mm
|
Natural
|
0.374 in
9.5 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.961 - £ 0.961 | 7799 In stock |
0.752 in
19.1 mm
|
Natural
|
0.925 in
23.5 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
3
|
||
| £ 2.3245 - £ 2.3245 | 321 In stock |
1.469 in
37.3 mm
|
Natural
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
3