Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.737 - £ 0.737 | 9285 In stock |
0.437 in
11.1 mm
|
Black
|
0.626 in
15.9 mm
|
EPDM
|
0.874 in
22.2 mm
|
|
1
|
||
| £ 1.1226 - £ 1.1452 | 2544 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 1.6442 - £ 1.6867 | 1460 In stock |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0897 - £ 0.0897 | 10458 In stock |
0.031 in
0.8 mm
|
Black
|
0.098 in
2.5 mm
|
EPDM
|
2.079 in
52.8 mm
|
|
|
||
| £ 54.5993 - £ 55.7049 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
5 in
127.0 mm
|
Silicone
|
2 in
50.8 mm
|
Without Tab
|
6
|
||
| 10288580 | £ 0.1445 - £ 0.1502 | 64156 In stock |
0.063 in
1.6 mm
|
Blue
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
|
| £ 5.4996 - £ 5.4996 | 215 In stock |
1.469 in
37.3 mm
|
Black
|
1.752 in
44.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.3061 - £ 0.3061 | 7780 In stock |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.6718 - £ 0.6718 | 2381 In stock |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1.126 in
28.6 mm
|
|
1
|
||
| £ 0.9128 - £ 0.9312 | 3311 In stock |
0.5 in
12.7 mm
|
Black
|
0.657 in
16.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.3827 - £ 0.3912 | 32807 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.7313 - £ 0.7469 | 6776 In stock |
0.406 in
10.3 mm
|
Black
|
0.594 in
15.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0836 - £ 0.0836 | 21190 In stock |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 0.1401 - £ 0.1401 | 71734 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249321 | £ 0.2012 - £ 0.2012 | 30015 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| 10249444 | £ 0.8773 - £ 0.8958 | 2159 In stock |
0.626 in
15.9 mm
|
Black
|
0.78 in
19.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.6987 - £ 0.7143 | 6280 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
0.563 in
14.3 mm
|
|
1
|
||
| 10241462 | £ 0.1431 - £ 0.3029 | 2500 In stock |
0.205 in
5.2 mm
|
Black
|
0.413 in
10.5 mm
|
TPR
|
1.22 in
31.0 mm
|
Without Tab
|
4
|
|
| £ 7.5407 - £ 7.5407 | 61 In stock |
1.874 in
47.6 mm
|
Natural
|
2.205 in
56.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6
|
||
| £ 0.0725 - £ 0.0725 | 48498 In stock |
0.024 in
0.6 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
2.083 in
52.9 mm