Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.5924 - £ 4.6916 | 150 In stock |
1.469 in
37.3 mm
|
Red
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 0.2367 - £ 0.2423 | 49143 In stock |
0.252 in
6.4 mm
|
Red
|
0.437 in
11.1 mm
|
Silicone
|
0.988 in
25.1 mm
|
Without Tab
|
3
|
||
| £ 0.4436 - £ 0.4521 | 22157 In stock |
0.437 in
11.1 mm
|
Natural
|
0.689 in
17.5 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| 10249086 | £ 1.8851 - £ 1.9277 | 97 In stock |
1.252 in
31.8 mm
|
Natural
|
1.531 in
38.9 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 2.4238 - £ 2.4238 | 258 In stock |
1.5 in
38.1 mm
|
Natural
|
1.811 in
46.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.961 - £ 0.961 | 7799 In stock |
0.752 in
19.1 mm
|
Natural
|
0.925 in
23.5 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
3
|
||
| £ 3.6569 - £ 3.6569 | 388 In stock |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10249192 | £ 5.7547 - £ 5.7547 | 100 In stock |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
|
3
|
|
| £ 7.4902 - £ 7.4902 | 148 In stock |
3 in
76.2 mm
|
Natural
|
3.5 in
88.9 mm
|
Silicone
|
1.5 in
38.1 mm
|
|
3
|
||
| 10249321 | £ 0.2012 - £ 0.2012 | 30015 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.9128 - £ 0.9312 | 3311 In stock |
0.5 in
12.7 mm
|
Black
|
0.657 in
16.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 10.8716 - £ 10.8716 | 10 In stock |
2.126 in
54.0 mm
|
Black
|
2.5 in
63.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 3.0616 - £ 3.0616 | 1000 In stock |
1.031 in
26.2 mm
|
Green
|
1.26 in
32.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| 10192542 | £ 4.2097 - £ 4.2097 | 375 In stock |
1.299 in
33.0 mm
|
Blue
|
1.614 in
41.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
| 10241462 | £ 0.1431 - £ 0.3029 | 2500 In stock |
0.205 in
5.2 mm
|
Black
|
0.413 in
10.5 mm
|
TPR
|
1.22 in
31.0 mm
|
Without Tab
|
4
|
|
| £ 0.1956 - £ 0.2041 | Request the lead time here |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 1.0517 - £ 1.0517 | 1000 In stock |
0.756 in
19.2 mm
|
Blue
|
0.945 in
24.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
2
|
||
| £ 8.2636 - £ 8.6038 | Request the lead time here |
1.969 in
50.0 mm
|
Natural
|
2.469 in
62.7 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
6
|
||
| £ 0.1729 - £ 0.18 | 12421 In stock |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.737 - £ 0.7682 | 10680 In stock |
0.61 in
15.5 mm
|
Light Green
|
0.787 in
20.0 mm
|
Silicone
|
0.63 in
16.0 mm
|
|
2