Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.097 - £ 0.101 33384 In stock
0.5 mm
Natural
2.0 mm
Silicone
19.1 mm
2
£ 0.3897 - £ 0.3897 18679 In stock
7.9 mm
Natural
14.3 mm
Silicone
28.6 mm
2
£ 0.2508 - £ 0.2508 17016 In stock
4.8 mm
Natural
8.7 mm
Silicone
25.4 mm
2
£ 0.2423 - £ 0.2423 15970 In stock
6.4 mm
Natural
9.5 mm
Silicone
19.1 mm
2
£ 0.4464 - £ 0.4663 8722 In stock
14.3 mm
Natural
19.1 mm
Silicone
14.3 mm
3
£ 1.7859 - £ 1.7859 760 In stock
30.2 mm
Natural
36.5 mm
Silicone
25.4 mm
3
10249192 £ 5.7547 - £ 5.7547 100 In stock
61.9 mm
Natural
75.0 mm
Silicone
34.9 mm
3
£ 1.0233 - £ 1.0446 3801 In stock
18.3 mm
Natural
23.8 mm
Silicone
25.4 mm
3
£ 0.1814 - £ 0.1814 84998 In stock
3.2 mm
Natural
6.4 mm
Silicone
19.1 mm
2
£ 0.1445 - £ 0.1502 134210 In stock
1.6 mm
Natural
4.8 mm
Silicone
19.1 mm
2
£ 0.214 - £ 0.214 30436 In stock
6.4 mm
Natural
9.5 mm
Silicone
12.7 mm
2
£ 0.3756 - £ 0.3827 18989 In stock
7.9 mm
Natural
14.3 mm
Silicone
25.4 mm
2
10374443 £ 1.5449 - £ 1.5733 Request the lead time here
27.0 mm
Natural
33.4 mm
Silicone
25.4 mm
3
£ 1.0843 - £ 1.1297 200 In stock
19.8 mm
Natural
25.4 mm
Silicone
25.4 mm
3
£ 0.214 - £ 0.214 3218 In stock
4.8 mm
Natural
8.7 mm
Silicone
15.9 mm
2
£ 0.3883 - £ 0.3968 8970 In stock
10.3 mm
Natural
15.1 mm
Silicone
25.4 mm
2
£ 4.72 - £ 4.72 386 In stock
36.0 mm
Natural
43.0 mm
Silicone
25.0 mm
3
£ 0.6024 - £ 0.6151 Request the lead time here
7.9 mm
Black
14.3 mm
EPDM
25.4 mm
1
£ 0.8802 - £ 0.8986 18457 In stock
11.1 mm
Black
17.5 mm
EPDM
25.4 mm
1
£ 0.8944 - £ 0.8944 65670 In stock
15.9 mm
Black
20.3 mm
EPDM
15.9 mm
1
  • of 9
Tapered Masking Plug 0.5 mm 2.0 mm 19.1 mm Silicone Natural

10248935

Price Range
£ 0.101 - £ 0.097

Stock Levels
33384 In stock
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 7.9 mm 14.3 mm 28.6 mm Silicone Natural

10249017

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
18679 In stock
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    28.6 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Natural

10248973

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
17016 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 6.5 mm 9.5 mm 18.5 mm Silicone Natural

10248997

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
15970 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 14.3 mm 19.1 mm 14.3 mm Silicone Natural

10249048

Price Range
£ 0.4663 - £ 0.4464

Stock Levels
8722 In stock
Attributes
  • d1
    14.3 mm
  • d2
    19.1 mm
  • H
    14.3 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm Silicone Natural

10249079

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
760 In stock
Attributes
  • d1
    30.2 mm
  • d2
    36.5 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone Natural

10249192

Price Range
£ 5.7547 - £ 5.7547

Stock Levels
100 In stock
Attributes
  • d1
    61.9 mm
  • d2
    75.0 mm
  • H
    34.9 mm
  • Thread Standard
    Non Threaded
  • Material
    Silicone
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone Natural

10374399

Price Range
£ 1.0446 - £ 1.0233

Stock Levels
3801 In stock
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone Natural

10242384

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
84998 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone Natural

10248942

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
134210 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 6.2 mm 9.2 mm 12.8 mm Silicone Natural

10248980

Price Range
£ 0.214 - £ 0.214

Stock Levels
30436 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    12.7 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

10249024

Price Range
£ 0.3827 - £ 0.3756

Stock Levels
18989 In stock
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 27.0 mm 33.4 mm 25.4 mm Silicone Natural

10374443

Price Range
£ 1.5733 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • d1
    27.0 mm
  • d2
    33.4 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm Silicone Natural

10242445

Price Range
£ 1.1297 - £ 1.0843

Stock Levels
200 In stock
Attributes
  • d1
    19.8 mm
  • d2
    25.4 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone Natural

10242391

Price Range
£ 0.214 - £ 0.214

Stock Levels
3218 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 10.3 mm 15.1 mm 25.4 mm Silicone Natural

10242414

Price Range
£ 0.3968 - £ 0.3883

Stock Levels
8970 In stock
Attributes
  • d1
    10.3 mm
  • d2
    15.1 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm Silicone Natural

10186084

Price Range
£ 4.72 - £ 4.72

Stock Levels
386 In stock
Attributes
  • d1
    36.0 mm
  • d2
    43.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm EPDM Black

10249390

Price Range
£ 0.6151 - £ 0.6024

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 17.5 mm 25.4 mm EPDM Black

10377543

Price Range
£ 0.8986 - £ 0.8802

Stock Levels
18457 In stock
Attributes
  • d1
    11.1 mm
  • d2
    17.5 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 15.9 mm 20.3 mm 15.9 mm EPDM Black

10249451

Price Range
£ 0.8944 - £ 0.8944

Stock Levels
65670 In stock
Attributes
  • d1
    15.9 mm
  • d2
    20.3 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP