Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
103 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.3897 - £ 0.3897 17079 In stock
7.9 mm
Natural
14.3 mm
Silicone
28.6 mm
2
£ 0.4464 - £ 0.4663 8722 In stock
14.3 mm
Natural
19.1 mm
Silicone
14.3 mm
3
£ 0.2707 - £ 0.2707 14055 In stock
8.7 mm
Natural
11.1 mm
Silicone
17.5 mm
2
£ 2.197 - £ 2.197 Request the lead time here
35.7 mm
Natural
42.9 mm
Silicone
25.4 mm
3
10249147 £ 2.9057 - £ 2.9057 5 In stock
44.5 mm
Natural
52.4 mm
Silicone
25.4 mm
3
£ 1.7859 - £ 1.7859 760 In stock
30.2 mm
Natural
36.5 mm
Silicone
25.4 mm
3
£ 2.3245 - £ 2.3245 321 In stock
37.3 mm
Natural
44.5 mm
Silicone
25.4 mm
3
10192160 £ 0.0982 - £ 0.1002 41614 In stock
0.5 mm
Natural
2.0 mm
Silicone
25.4 mm
Without Tab
3
10335352 £ 2.2906 - £ 2.2906 907 In stock
8.0 mm
Natural
14.3 mm
Silicone
25.4 mm
Without Tab
3
£ 36.272 - £ 37.009 20 In stock
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
Without Tab
6
£ 54.5993 - £ 55.7049 Request the lead time here
88.9 mm
Natural
127.0 mm
Silicone
50.8 mm
Without Tab
6
£ 0.1037 - £ 0.1037 116548 In stock
0.8 mm
Natural
2.5 mm
Silicone
52.8 mm
£ 0.4209 - £ 0.4394 1786 In stock
12.7 mm
Purple
16.7 mm
Silicone
25.4 mm
2
£ 7.5407 - £ 7.5407 61 In stock
47.6 mm
Natural
56.0 mm
Silicone
25.4 mm
Without Tab
6
£ 9.9787 - £ 9.9787 2378 In stock
57.9 mm
Natural
68.3 mm
Silicone
25.4 mm
Without Tab
6
10293324 £ 0.2367 - £ 0.2423 1185 In stock
6.5 mm
Yellow
9.5 mm
Silicone
18.5 mm
2
£ 9.0006 - £ 9.0006 75 In stock
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
Without Tab
3
£ 13.664 - £ 13.664 308 In stock
61.9 mm
Natural
75.0 mm
Silicone
34.9 mm
Without Tab
3
£ 2.6339 - £ 2.9266 700 In stock
30.15 mm
Natural
36.50 mm
Silicone
44.45 mm
With Tab
1
£ 4.1355 - £ 4.1355 700 In stock
41.28 mm
Natural
50.01 mm
Silicone
44.45 mm
With Tab
1
  • of 6
Tapered Masking Plug 7.9 mm 14.3 mm 28.6 mm Silicone Natural

10249017

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
17079 In stock
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    28.6 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 14.3 mm 19.1 mm 14.3 mm Silicone Natural

10249048

Price Range
£ 0.4663 - £ 0.4464

Stock Levels
8722 In stock
Attributes
  • d1
    14.3 mm
  • d2
    19.1 mm
  • H
    14.3 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 8.5 mm 11.0 mm 17.5 mm Silicone Natural

10249000

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
14055 In stock
Attributes
  • d1
    8.7 mm
  • d2
    11.1 mm
  • H
    17.5 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm Silicone Natural

10249109

Price Range
£ 2.197 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • d1
    35.7 mm
  • d2
    42.9 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 44.5 mm 52.4 mm 25.4 mm Silicone Natural

10249147

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
5 In stock
Attributes
  • d1
    44.5 mm
  • d2
    52.4 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm Silicone Natural

10249079

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
760 In stock
Attributes
  • d1
    30.2 mm
  • d2
    36.5 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone Natural

10249116

Price Range
£ 2.3245 - £ 2.3245

Stock Levels
321 In stock
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 0.5 mm 2.0 mm 25.4 mm Silicone Natural

10192160

Price Range
£ 0.1002 - £ 0.0982

Stock Levels
41614 In stock
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

10335352

Price Range
£ 2.2906 - £ 2.2906

Stock Levels
907 In stock
Attributes
  • d1
    8.0 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

10293188

Price Range
£ 37.009 - £ 36.272

Stock Levels
20 In stock
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm Silicone Natural

10293195

Price Range
£ 55.7049 - £ 54.5993

Stock Levels
Request the lead time here
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Plug 0.8 mm 2.5 mm Silicone Natural

10287590

Price Range
£ 0.1037 - £ 0.1037

Stock Levels
116548 In stock
Attributes
  • d1
    0.8 mm
  • d2
    2.5 mm
  • H
    52.8 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm Silicone Purple

10293287

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
1786 In stock
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm Silicone Natural

10293201

Price Range
£ 7.5407 - £ 7.5407

Stock Levels
61 In stock
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm Silicone Natural

10293157

Price Range
£ 9.9787 - £ 9.9787

Stock Levels
2378 In stock
Attributes
  • d1
    57.9 mm
  • d2
    68.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 6.5 mm 9.5 mm 18.5 mm Silicone Yellow

10293324

Price Range
£ 0.2423 - £ 0.2367

Stock Levels
1185 In stock
Attributes
  • d1
    6.5 mm
  • d2
    9.5 mm
  • H
    18.5 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

10293225

Price Range
£ 9.0006 - £ 9.0006

Stock Levels
75 In stock
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone Natural

10293164

Price Range
£ 13.664 - £ 13.664

Stock Levels
308 In stock
Attributes
  • d1
    61.9 mm
  • d2
    75.0 mm
  • H
    34.9 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Plug with Tab (ID) Natural Silicone

20566654

Price Range
£ 2.9266 - £ 2.6339

Stock Levels
700 In stock
Attributes
  • d1
    30.15 mm
  • d2
    36.50 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M36 x 1.5
Tapered Plug with Tab (ID) Natural Silicone

20566661

Price Range
£ 4.1355 - £ 4.1355

Stock Levels
700 In stock
Attributes
  • d1
    41.28 mm
  • d2
    50.01 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M52