Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Image
Type 1
Image
Type 2
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
10249321 £ 0.2012 - £ 0.2012 32015 In stock
4.8 mm
Black
8.7 mm
EPDM
25.4 mm
1
£ 5.1027 - £ 5.1027 Request the lead time here
35.7 mm
Black
42.9 mm
EPDM
25.4 mm
1
£ 0.428 - £ 0.428 7147 In stock
8.7 mm
Black
11.1 mm
EPDM
17.5 mm
1
£ 0.6024 - £ 0.6151 Request the lead time here
7.9 mm
Black
14.3 mm
EPDM
25.4 mm
1
£ 0.8802 - £ 0.8986 19457 In stock
11.1 mm
Black
17.5 mm
EPDM
25.4 mm
1
£ 0.8944 - £ 0.8944 65670 In stock
15.9 mm
Black
20.3 mm
EPDM
15.9 mm
1
£ 2.2395 - £ 2.282 56 In stock
23.0 mm
Black
27.0 mm
EPDM
25.4 mm
1
£ 3.7703 - £ 3.7703 2669 In stock
30.2 mm
Black
36.5 mm
EPDM
25.4 mm
1
£ 5.4996 - £ 5.4996 215 In stock
37.3 mm
Black
44.5 mm
EPDM
25.4 mm
1
£ 8.5471 - £ 8.5471 1250 In stock
47.6 mm
Black
56.0 mm
EPDM
25.4 mm
1
£ 19.8865 - £ 19.8865 Request the lead time here
61.9 mm
Black
75.0 mm
EPDM
34.9 mm
1
£ 3.1041 - £ 3.175 Request the lead time here
31.0 mm
Black
39.0 mm
EPDM
25.0 mm
2
£ 6.6902 - £ 6.8178 1029 In stock
50.0 mm
Black
63.0 mm
EPDM
25.0 mm
2
£ 0.0625 - £ 0.0625 84946 In stock
0.6 mm
Black
2.0 mm
EPDM
33.8 mm
£ 0.105 - £ 0.1094 114425 In stock
3.2 mm
Black
6.4 mm
EPDM
19.1 mm
1
£ 0.2338 - £ 0.2338 Request the lead time here
6.4 mm
Black
9.5 mm
EPDM
12.7 mm
1
  • of 3
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm EPDM Black

10249321

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
32015 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm EPDM Black

10249536

Price Range
£ 5.1027 - £ 5.1027

Stock Levels
Request the lead time here
Attributes
  • d1
    35.7 mm
  • d2
    42.9 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 8.7 mm 11.1 mm 17.5 mm EPDM Black

10249352

Price Range
£ 0.428 - £ 0.428

Stock Levels
7147 In stock
Attributes
  • d1
    8.7 mm
  • d2
    11.1 mm
  • H
    17.5 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm EPDM Black

10249390

Price Range
£ 0.6151 - £ 0.6024

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 11.1 mm 17.5 mm 25.4 mm EPDM Black

10377543

Price Range
£ 0.8986 - £ 0.8802

Stock Levels
19457 In stock
Attributes
  • d1
    11.1 mm
  • d2
    17.5 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 15.9 mm 20.3 mm 15.9 mm EPDM Black

10249451

Price Range
£ 0.8944 - £ 0.8944

Stock Levels
65670 In stock
Attributes
  • d1
    15.9 mm
  • d2
    20.3 mm
  • H
    15.9 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm EPDM Black

10377574

Price Range
£ 2.282 - £ 2.2395

Stock Levels
56 In stock
Attributes
  • d1
    23.0 mm
  • d2
    27.0 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm EPDM Black

10249505

Price Range
£ 3.7703 - £ 3.7703

Stock Levels
2669 In stock
Attributes
  • d1
    30.2 mm
  • d2
    36.5 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm EPDM Black

10249543

Price Range
£ 5.4996 - £ 5.4996

Stock Levels
215 In stock
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm EPDM Black

10249581

Price Range
£ 8.5471 - £ 8.5471

Stock Levels
1250 In stock
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm EPDM Black

10249628

Price Range
£ 19.8865 - £ 19.8865

Stock Levels
Request the lead time here
Attributes
  • d1
    61.9 mm
  • d2
    75.0 mm
  • H
    34.9 mm
  • Thread Standard
    BSP
  • Material
    EPDM
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm EPDM Black

10249666

Price Range
£ 3.175 - £ 3.1041

Stock Levels
Request the lead time here
Attributes
  • d1
    31.0 mm
  • d2
    39.0 mm
  • H
    25.0 mm
  • Thread Standard
    UNF
  • Material
    EPDM
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm EPDM Black

10249703

Price Range
£ 6.8178 - £ 6.6902

Stock Levels
1029 In stock
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Plug 0.6 mm 2.0 mm EPDM Black

10287606

Price Range
£ 0.0625 - £ 0.0625

Stock Levels
84946 In stock
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    33.8 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm EPDM Black

10249291

Price Range
£ 0.1094 - £ 0.105

Stock Levels
114425 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 9.5 mm 12.7 mm EPDM Black

10249338

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    12.7 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP