This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.7313 - £ 0.7469 | 6876 In stock |
0.406 in
10.3 mm
|
Black
|
0.594 in
15.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.6987 - £ 0.7143 | 6280 In stock |
0.563 in
14.3 mm
|
Black
|
0.752 in
19.1 mm
|
EPDM
|
0.563 in
14.3 mm
|
|
1
|
||
| £ 4.2097 - £ 4.2097 | 488 In stock |
1.252 in
31.8 mm
|
Black
|
1.531 in
38.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 5.7972 - £ 5.7972 | 388 In stock |
1.5 in
38.1 mm
|
Black
|
1.811 in
46.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 7.5265 - £ 7.5265 | 106 In stock |
1.752 in
44.5 mm
|
Black
|
2.063 in
52.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 12.4733 - £ 12.4733 | Request the lead time here |
2.28 in
57.9 mm
|
Black
|
2.689 in
68.3 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 70.8714 - £ 70.8714 | 30 In stock |
3.5 in
88.9 mm
|
Black
|
5 in
127.0 mm
|
EPDM
|
2 in
50.8 mm
|
|
1
|
||
| £ 5.1027 - £ 5.1027 | Request the lead time here |
1.406 in
35.7 mm
|
Black
|
1.689 in
42.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.3827 - £ 0.3912 | 32807 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 1.6442 - £ 1.6867 | 1460 In stock |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249444 | £ 0.8773 - £ 0.8958 | 2159 In stock |
0.626 in
15.9 mm
|
Black
|
0.78 in
19.8 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.0721 - £ 0.0721 | 9830 In stock |
0.031 in
0.8 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 1.9135 - £ 1.9135 | 264 In stock |
0.78 in
19.8 mm
|
Black
|
1 in
25.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10249284 | £ 0.1101 - £ 0.1124 | Request the lead time here |
0.047 in
1.2 mm
|
Black
|
0.217 in
5.5 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
|
| £ 0.9128 - £ 0.9312 | 3311 In stock |
0.5 in
12.7 mm
|
Black
|
0.657 in
16.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10377581 | £ 3.175 - £ 3.175 | 4306 In stock |
1.063 in
27.0 mm
|
Black
|
1.315 in
33.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| 10249321 | £ 0.2012 - £ 0.2012 | 32015 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 0.8802 - £ 0.8986 | 19457 In stock |
0.437 in
11.1 mm
|
Black
|
0.689 in
17.5 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.8944 - £ 0.8944 | 65670 In stock |
0.626 in
15.9 mm
|
Black
|
0.799 in
20.3 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 2.2395 - £ 2.282 | 56 In stock |
0.906 in
23.0 mm
|
Black
|
1.063 in
27.0 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue