Menu Search

High Temperature Flanged Caps

In stock

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour H d2 d1 View
10240694 £ 0.1082 - £ 0.1104 125 In stock
8.0 mm
M12
Clear
45.0 mm
15.8 mm
10.7 mm
10240700 £ 0.1757 - £ 0.1785 526 In stock
9.6 mm
M14
Grey
57.0 mm
17.5 mm
12.6 mm
10240687 £ 0.0759 - £ 0.0775 9892 In stock
6.0 mm
M10
Pink
32.0 mm
14.7 mm
8.7 mm
£ 0.0571 - £ 0.0582 4867 In stock
4.5 mm
M8
Yellow
31.0 mm
12.0 mm
7.4 mm
Flanged Cap 10.7 mm 15.8 mm 8.0 mm Silicone Clear

10240694

Price Range
£ 0.1104 - £ 0.1082

Stock Levels
125 In stock
Attributes
  • d
    8.0 mm
  • H
    45.0 mm
  • d2
    15.8 mm
  • d1
    10.7 mm
  • Thread Sizes (All)
    M12
Flanged Cap 12.6 mm 17.5 mm 9.6 mm Silicone Grey

10240700

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
526 In stock
Attributes
  • d
    9.6 mm
  • H
    57.0 mm
  • d2
    17.5 mm
  • d1
    12.6 mm
  • Thread Sizes (All)
    M14
Flanged Cap 8.7 mm 14.7 mm 6.0 mm Silicone Pink

10240687

Price Range
£ 0.0775 - £ 0.0759

Stock Levels
9892 In stock
Attributes
  • d
    6.0 mm
  • H
    32.0 mm
  • d2
    14.7 mm
  • d1
    8.7 mm
  • Thread Sizes (All)
    M10
Flanged Cap 7.4 mm 12.0 mm 4.5 mm Silicone Yellow

10240717

Price Range
£ 0.0582 - £ 0.0571

Stock Levels
4867 In stock
Attributes
  • d
    4.5 mm
  • H
    31.0 mm
  • d2
    12.0 mm
  • d1
    7.4 mm
  • Thread Sizes (All)
    M8