Menu Search

High Temperature Castors

In stock

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Wheel Material Load Capacity View
£ 32.856 - £ 63.678 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
£ 41.1054 - £ 79.6506 21 In stock
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
£ 85.6826 - £ 88.7399 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
£ 28.0651 - £ 62.8009 Request the lead time here
100.0 mm
Swivel Plate Castor
Thermoplastic
£ 28.306 - £ 54.8013 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
£ 37.7036 - £ 73.0596 27 In stock
100.0 mm
Swivel Plate Castor
Phenolic
£ 32.5867 - £ 104.8986 14 In stock
80.0 mm
Swivel Plate Castor
Phenolic
£ 63.6567 - £ 205.0134 40 In stock
100.0 mm
Swivel Plate Castor With Brake
Phenolic
150.0 kg
£ 4.6633 - £ 8.9829 205 In stock
80.0 mm
Swivel Plate Castor
Plastic
50.0 kg
£ 2.6647 - £ 5.6077 264 In stock
40.0 mm
Swivel Plate Castor
Plastic
25.0 kg
£ 4.8192 - £ 9.3816 56 In stock
50.0 mm
Swivel Plate Castor With Brake
Plastic
£ 43.3449 - £ 84.0092 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
£ 58.3555 - £ 113.0577 32 In stock
80.0 mm
Swivel Plate Castor With Brake
Phenolic
100.0 kg
£ 48.0083 - £ 154.5441 Request the lead time here
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
£ 2.7356 - £ 5.2887 350 In stock
50.0 mm
Swivel Plate Castor
Plastic
35.0 kg
£ 27.6823 - £ 53.6319 6 In stock
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
£ 32.1614 - £ 103.5963 28 In stock
100.0 mm
Swivel Plate Castor
Phenolic
150.0 kg
10277591 £ 3.3451 - £ 6.4847 80 In stock
60.0 mm
Swivel Plate Castor
Plastic
40.0 kg
10277621 £ 6.0666 - £ 11.7735 11 In stock
60.0 mm
Swivel Plate Castor With Brake
Plastic
10277638 £ 6.9595 - £ 13.4744 80 In stock
80.0 mm
Swivel Plate Castor With Brake
Plastic
  • of 2
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277423

Price Range
£ 63.678 - £ 32.856

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277515

Price Range
£ 79.6506 - £ 41.1054

Stock Levels
21 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277522

Price Range
£ 88.7399 - £ 85.6826

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 152.9 kg Screw Mount 100.0 mm Black

10209004

Price Range
£ 62.8009 - £ 28.0651

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277416

Price Range
£ 54.8013 - £ 28.306

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 150.0 kg Screw Mount 100.0 mm Black

10277409

Price Range
£ 73.0596 - £ 37.7036

Stock Levels
27 In stock
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Caster 80.0 mm 100.0 kg Screw Mount 100.0 mm Black

10277393

Price Range
£ 104.8986 - £ 32.5867

Stock Levels
14 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Caster 100.0 mm 150.0 kg Screw Mount Black

10277508

Price Range
£ 205.0134 - £ 63.6567

Stock Levels
40 In stock
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 50.0 kg Screw Mount Black

10277607

Price Range
£ 8.9829 - £ 4.6633

Stock Levels
205 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    20.0 mm
  • Overall Height
    99.0 mm
  • Load Capacity
    50.0 kg
  • Wheel Material
    Plastic
Caster 40.0 mm 25.0 kg Screw Mount Black

10277577

Price Range
£ 5.6077 - £ 2.6647

Stock Levels
264 In stock
Attributes
  • Wheel Diameter
    40.0 mm
  • Wheel Width
    17.5 mm
  • Overall Height
    62.0 mm
  • Load Capacity
    25.0 kg
  • Wheel Material
    Plastic
Caster 50.0 mm 35.0 kg Screw Mount 47.0 mm Black

10277614

Price Range
£ 9.3816 - £ 4.8192

Stock Levels
56 In stock
Attributes
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
  • Overall Height
    67.5 mm
  • Wheel Material
    Plastic
  • Caster Housing Material
    Zinc Plated Steel
Caster 80.0 mm 100.0 kg 35.0 mm Screw Mount Black

10277478

Price Range
£ 84.0092 - £ 43.3449

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg 35.0 mm Screw Mount Black

10277492

Price Range
£ 113.0577 - £ 58.3555

Stock Levels
32 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 150.0 kg 35.0 mm Screw Mount Black

10277485

Price Range
£ 154.5441 - £ 48.0083

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 50.0 mm 35.0 kg Screw Mount Black

10277584

Price Range
£ 5.2887 - £ 2.7356

Stock Levels
350 In stock
Attributes
  • Wheel Diameter
    50.0 mm
  • Wheel Width
    17.0 mm
  • Overall Height
    67.0 mm
  • Load Capacity
    35.0 kg
  • Wheel Material
    Plastic
Caster 80.0 mm 100.0 kg Screw Mount Black

10277379

Price Range
£ 53.6319 - £ 27.6823

Stock Levels
6 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 150.0 kg 35.0 mm Screw Mount Black

10277386

Price Range
£ 103.5963 - £ 32.1614

Stock Levels
28 In stock
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 60.0 mm 40.0 kg Screw Mount Black

10277591

Price Range
£ 6.4847 - £ 3.3451

Stock Levels
80 In stock
Attributes
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
  • Overall Height
    79.0 mm
  • Load Capacity
    40.0 kg
  • Wheel Material
    Plastic
Caster 60.0 mm 40.0 kg Screw Mount 47.0 mm Black

10277621

Price Range
£ 11.7735 - £ 6.0666

Stock Levels
11 In stock
Attributes
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
  • Overall Height
    79.0 mm
  • Wheel Material
    Plastic
  • Caster Housing Material
    Zinc Plated Steel
Caster 80.0 mm 50.0 kg Screw Mount 47.0 mm Black

10277638

Price Range
£ 13.4744 - £ 6.9595

Stock Levels
80 In stock
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    20.0 mm
  • Overall Height
    99.0 mm
  • Wheel Material
    Plastic
  • Caster Housing Material
    Zinc Plated Steel