10277461
494710
| Quantity | Unit price |
|---|---|
| 1 - 11 | £ 52.9409 |
| 12 + | £ 27.3422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Diameter | 3.937 in |
|---|---|
| Wheel Diameter | 100.0 mm |
| Wheel Width | 1.378 in |
| Wheel Width | 35.0 mm |
| Overall Height | 5 in |
| Overall Height | 127.0 mm |
| Load Capacity | 150.0 kg |
| Load Capacity | 150.0 kg |
| Wheel Material | Phenolic |
| Caster Housing Material | Steel |
| Caster Type | Fixed Plate Castor |
| Mount Type | Screw Mount |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue