Menu Search

Transfer Tape 12.0 mm (W) 50 m (L) Acrylic

This premium banner tape is made from polyester and is suitable for internal or external applications.
Item code:

496137

59 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 73 £ 19.0578
74 + £ 18.6745
Standard pack: 1

Order in multiple of 1

Total price:

£ 19.06

1 x £ 19.0578

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Translucent
Overall Length 50 m
Overall Width 12.0 mm
Commodity Code 3919108025

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us