Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.9383 - £ 0.9567 3430 In stock
9.5 mm
#8
31.8 mm
£ 1.3763 - £ 1.4046 Request the lead time here
9.5 mm
76.2 mm
£ 0.2367 - £ 0.2466 7000 In stock
9.5 mm
25.4 mm
£ 0.1255 - £ 0.1308 7630 In stock
6.4 mm
#4
19.1 mm
£ 1.0134 - £ 1.0333 2000 In stock
9.5 mm
#8
38.1 mm
£ 0.1203 - £ 0.1253 10195 In stock
6.4 mm
#4
12.7 mm
£ 0.1284 - £ 0.1336 4049 In stock
6.4 mm
#4
25.4 mm
£ 1.0304 - £ 1.0517 1000 In stock
9.5 mm
#4
50.8 mm
£ 0.2324 - £ 0.2423 2952 In stock
9.5 mm
#8
22.2 mm
£ 0.4776 - £ 0.4975 1500 In stock
6.4 mm
#4
44.5 mm
10010402 £ 0.1027 - £ 0.1027 2990 In stock
4.8 mm
#4
19.1 mm
£ 0.1227 - £ 0.1278 20000 In stock
6.4 mm
#4
15.9 mm
£ 0.3557 - £ 0.3557 3000 In stock
4.8 mm
#4
76.2 mm
£ 0.2225 - £ 0.231 3000 In stock
9.5 mm
#8
15.9 mm
£ 0.3713 - £ 0.3855 12148 In stock
4.8 mm
#4
38.1 mm
£ 0.1194 - £ 0.1244 2000 In stock
6.4 mm
#6
9.5 mm
£ 0.1274 - £ 0.1326 5000 In stock
6.4 mm
#4
22.2 mm
£ 0.0891 - £ 0.0948 177 In stock
4.8 mm
#4
12.7 mm
£ 0.1133 - £ 0.1133 118 In stock
4.8 mm
#4
25.4 mm
£ 1.0191 - £ 1.0403 1031 In stock
9.5 mm
#4
44.5 mm
  • of 5
Spacer Hexagonal 9.5 mm #8 31.8 mm

10010525

Price Range
£ 0.9567 - £ 0.9383

Stock Levels
3430 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer 9.5 mm 76.2 mm Chlorinated PVC Light Grey

10010563

Price Range
£ 1.4046 - £ 1.3763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    76.2 mm
  • Material Flammability Standard
    UL94 V-0
Spacer 9.5 mm 25.4 mm Chlorinated PVC Light Grey

10010600

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
7000 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    25.4 mm
  • Material Flammability Standard
    UL94 V-0
Spacer Hexagonal 6.4 mm #4 19.1 mm CPVC

10010495

Price Range
£ 0.1308 - £ 0.1255

Stock Levels
7630 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 9.5 mm #8 38.1 mm

10010532

Price Range
£ 1.0333 - £ 1.0134

Stock Levels
2000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm CPVC

10010471

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
10195 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 25.4 mm CPVC

10010518

Price Range
£ 0.1336 - £ 0.1284

Stock Levels
4049 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 9.5 mm #4 50.8 mm CPVC

10010556

Price Range
£ 1.0517 - £ 1.0304

Stock Levels
1000 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 9.5 mm #8 22.2 mm

10010594

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
2952 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #4 44.5 mm CPVC

10010440

Price Range
£ 0.4975 - £ 0.4776

Stock Levels
1500 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm CPVC

10010402

Price Range
£ 0.1027 - £ 0.1027

Stock Levels
2990 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #4 15.9 mm CPVC

10010488

Price Range
£ 0.1278 - £ 0.1227

Stock Levels
20000 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 76.2 mm

10010365

Price Range
£ 0.3557 - £ 0.3557

Stock Levels
3000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 9.5 mm #8 15.9 mm

10010570

Price Range
£ 0.231 - £ 0.2225

Stock Levels
3000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 4.8 mm #4 38.1 mm

10010341

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
12148 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #6 9.5 mm

10010464

Price Range
£ 0.1244 - £ 0.1194

Stock Levels
2000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 22.2 mm CPVC

10010501

Price Range
£ 0.1326 - £ 0.1274

Stock Levels
5000 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 12.7 mm CPVC

10010389

Price Range
£ 0.0948 - £ 0.0891

Stock Levels
177 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 25.4 mm CPVC

10010426

Price Range
£ 0.1133 - £ 0.1133

Stock Levels
118 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 9.5 mm #4 44.5 mm CPVC

10010549

Price Range
£ 1.0403 - £ 1.0191

Stock Levels
1031 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    9.5 mm