Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.0438 - £ 0.0541 Request the lead time here
6.4 mm
#6
12.7 mm
£ 0.0139 - £ 0.0172 Request the lead time here
6.4 mm
#6
8.0 mm
£ 0.0491 - £ 0.0607 Request the lead time here
4.8 mm
#4
19.1 mm
£ 0.0329 - £ 0.0406 1000 In stock
6.0 mm
M3
20.0 mm
£ 0.0238 - £ 0.0294 Request the lead time here
9.5 mm
#10
12.7 mm
£ 0.0337 - £ 0.0417 Request the lead time here
4.8 mm
#2
17.5 mm
£ 0.0589 - £ 0.0728 Request the lead time here
6.0 mm
M4
25.0 mm
£ 0.0408 - £ 0.0504 Request the lead time here
6.4 mm
#8
28.6 mm
£ 0.021 - £ 0.0259 Request the lead time here
4.8 mm
#2
11.1 mm
£ 0.0718 - £ 0.0886 Request the lead time here
8.0 mm
#6
22.2 mm
£ 0.0377 - £ 0.0465 2000 In stock
6.0 mm
M4
8.0 mm
£ 0.0438 - £ 0.0541 Request the lead time here
6.4 mm
#4
12.7 mm
£ 0.0564 - £ 0.0696 Request the lead time here
6.4 mm
#4
25.4 mm
£ 0.0393 - £ 0.0485 Request the lead time here
4.8 mm
#6
9.5 mm
£ 0.0425 - £ 0.0525 Request the lead time here
4.8 mm
#4
11.1 mm
£ 0.0556 - £ 0.0687 Request the lead time here
8.0 mm
#6
12.7 mm
£ 0.0144 - £ 0.0178 Request the lead time here
8.0 mm
#6
6.4 mm
£ 0.0649 - £ 0.0676 Request the lead time here
6.4 mm
#6
4.8 mm
£ 0.0583 - £ 0.072 Request the lead time here
4.8 mm
#2
14.3 mm
£ 0.0454 - £ 0.0561 1000 In stock
6.4 mm
#8
15.9 mm
  • of 5
Spacer Hexagonal 6.4 mm #6 12.7 mm

10372210

Price Range
£ 0.0541 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 8.0 mm

10372388

Price Range
£ 0.0172 - £ 0.0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm

10372616

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M3 20.0 mm

10372715

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 9.5 mm #10 12.7 mm

10372692

Price Range
£ 0.0294 - £ 0.0238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #10
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 4.8 mm #2 17.5 mm

10372586

Price Range
£ 0.0417 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 25.0 mm

10372791

Price Range
£ 0.0728 - £ 0.0589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #8 28.6 mm

10372449

Price Range
£ 0.0504 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #2 11.1 mm

10372548

Price Range
£ 0.0259 - £ 0.021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 8.0 mm #6 22.2 mm

10372654

Price Range
£ 0.0886 - £ 0.0718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Female To Female Standoff 6.0 mm M4 8.0 mm

10372739

Price Range
£ 0.0465 - £ 0.0377

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm

10372166

Price Range
£ 0.0541 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 25.4 mm

10372180

Price Range
£ 0.0696 - £ 0.0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #6 9.5 mm

10372500

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 11.1 mm

10372487

Price Range
£ 0.0525 - £ 0.0425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 8.0 mm #6 12.7 mm

10372630

Price Range
£ 0.0687 - £ 0.0556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Spacer Hexagonal 8.0 mm #6 6.4 mm

10372647

Price Range
£ 0.0178 - £ 0.0144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Spacer Hexagonal 6.4 mm #6 4.8 mm

10372418

Price Range
£ 0.0676 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #2 14.3 mm

10372555

Price Range
£ 0.072 - £ 0.0583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 6.4 mm #8 15.9 mm

10372340

Price Range
£ 0.0561 - £ 0.0454

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm