Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.0564 - £ 0.0696 Request the lead time here
6.4 mm
#8
25.4 mm
£ 0.043 - £ 0.0531 Request the lead time here
6.4 mm
#8
19.1 mm
£ 0.0393 - £ 0.0485 Request the lead time here
4.8 mm
#4
9.5 mm
£ 0.0524 - £ 0.0646 Request the lead time here
4.8 mm
#4
22.2 mm
£ 0.0377 - £ 0.0465 2000 In stock
6.0 mm
M4
8.0 mm
£ 0.0438 - £ 0.0541 Request the lead time here
6.4 mm
#4
12.7 mm
£ 0.0344 - £ 0.0425 Request the lead time here
6.4 mm
#4
6.4 mm
£ 0.047 - £ 0.058 Request the lead time here
6.4 mm
#4
19.1 mm
£ 0.0139 - £ 0.0172 Request the lead time here
6.4 mm
#6
8.0 mm
£ 0.0491 - £ 0.0607 Request the lead time here
4.8 mm
#4
19.1 mm
£ 0.0329 - £ 0.0406 1000 In stock
6.0 mm
M3
20.0 mm
£ 0.0344 - £ 0.0425 Request the lead time here
6.4 mm
#8
6.4 mm
£ 0.0454 - £ 0.0561 1000 In stock
6.4 mm
#8
15.9 mm
£ 0.0498 - £ 0.0615 1000 In stock
6.4 mm
#8
17.1 mm
£ 0.0393 - £ 0.0485 Request the lead time here
4.8 mm
#6
9.5 mm
£ 0.0393 - £ 0.0485 1000 In stock
6.0 mm
M4
10.0 mm
£ 0.0376 - £ 0.0464 5000 In stock
6.4 mm
#8
9.5 mm
£ 0.1203 - £ 0.1799 1000 In stock
6.4 mm
#6
31.8 mm
£ 0.0408 - £ 0.0504 Request the lead time here
6.4 mm
#8
28.6 mm
£ 0.021 - £ 0.0259 Request the lead time here
4.8 mm
#2
11.1 mm
  • of 5
Spacer Hexagonal 6.4 mm #8 25.4 mm

10372289

Price Range
£ 0.0696 - £ 0.0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 19.1 mm

10372272

Price Range
£ 0.0531 - £ 0.043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 9.5 mm

10372463

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 22.2 mm

10372579

Price Range
£ 0.0646 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 8.0 mm

10372739

Price Range
£ 0.0465 - £ 0.0377

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #4 12.7 mm

10372166

Price Range
£ 0.0541 - £ 0.0438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 6.4 mm

10372142

Price Range
£ 0.0425 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 19.1 mm

10372173

Price Range
£ 0.058 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 8.0 mm

10372388

Price Range
£ 0.0172 - £ 0.0139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #4 19.1 mm

10372616

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M3 20.0 mm

10372715

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #8 6.4 mm

10372241

Price Range
£ 0.0425 - £ 0.0344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 15.9 mm

10372340

Price Range
£ 0.0561 - £ 0.0454

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 17.1 mm

10372432

Price Range
£ 0.0615 - £ 0.0498

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #6 9.5 mm

10372500

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 10.0 mm

10372746

Price Range
£ 0.0485 - £ 0.0393

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 6.4 mm #8 9.5 mm

10372258

Price Range
£ 0.0464 - £ 0.0376

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 31.8 mm

10372364

Price Range
£ 0.1799 - £ 0.1203

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #8 28.6 mm

10372449

Price Range
£ 0.0504 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #2 11.1 mm

10372548

Price Range
£ 0.0259 - £ 0.021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm