Menu Search

Hexagonal Unthreaded Spacers

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Series Code :SR2791

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Essentra Part Number Price range Availability Distance Across Flats Compatible Thread Sizes (All) Spacer Length View
£ 0.0564 - £ 0.0696 Request the lead time here
6.4 mm
#6
25.4 mm
£ 0.0431 - £ 0.0532 Request the lead time here
6.4 mm
#4
14.3 mm
£ 0.046 - £ 0.0568 Request the lead time here
4.8 mm
#2
9.5 mm
£ 0.0723 - £ 0.0892 Request the lead time here
9.5 mm
#6
19.1 mm
£ 0.0376 - £ 0.0464 1000 In stock
6.4 mm
#4
9.5 mm
£ 0.036 - £ 0.0445 Request the lead time here
6.4 mm
#4
8.0 mm
£ 0.0376 - £ 0.0464 Request the lead time here
6.4 mm
#6
9.5 mm
£ 0.0491 - £ 0.0607 Request the lead time here
4.8 mm
#6
19.1 mm
£ 0.0475 - £ 0.0586 Request the lead time here
4.8 mm
#4
15.9 mm
£ 0.0806 - £ 0.0995 1000 In stock
8.0 mm
#6
28.6 mm
£ 0.036 - £ 0.0445 Request the lead time here
4.8 mm
#6
6.4 mm
£ 0.036 - £ 0.0445 799 In stock
6.0 mm
M4
6.0 mm
£ 0.2225 - £ 0.231 3000 In stock
9.5 mm
#8
15.9 mm
£ 0.2367 - £ 0.2466 7000 In stock
9.5 mm
25.4 mm
  • of 5
Spacer Hexagonal 6.4 mm #6 25.4 mm

10372234

Price Range
£ 0.0696 - £ 0.0564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 14.3 mm

10372371

Price Range
£ 0.0532 - £ 0.0431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #2 9.5 mm

10372562

Price Range
£ 0.0568 - £ 0.046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #2
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 9.5 mm #6 19.1 mm

10372678

Price Range
£ 0.0892 - £ 0.0723

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    9.5 mm
Spacer Hexagonal 6.4 mm #4 9.5 mm

10372159

Price Range
£ 0.0464 - £ 0.0376

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #4 8.0 mm

10372357

Price Range
£ 0.0445 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 6.4 mm #6 9.5 mm

10372203

Price Range
£ 0.0464 - £ 0.0376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    6.4 mm
Spacer Hexagonal 4.8 mm #6 19.1 mm

10372524

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 4.8 mm #4 15.9 mm

10372593

Price Range
£ 0.0586 - £ 0.0475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4
  • Distance Across Flats
    4.8 mm
Spacer Hexagonal 8.0 mm #6 28.6 mm

10372661

Price Range
£ 0.0995 - £ 0.0806

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    8.0 mm
Spacer Hexagonal 4.8 mm #6 6.4 mm

10372494

Price Range
£ 0.0445 - £ 0.036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #6
  • Distance Across Flats
    4.8 mm
Female To Female Standoff 6.0 mm M4 6.0 mm

10372722

Price Range
£ 0.0445 - £ 0.036

Stock Levels
799 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    6.0 mm
Spacer Hexagonal 9.5 mm #8 15.9 mm

10010570

Price Range
£ 0.231 - £ 0.2225

Stock Levels
3000 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #8
  • Distance Across Flats
    9.5 mm
Spacer 9.5 mm 25.4 mm Chlorinated PVC Light Grey

10010600

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
7000 In stock
Attributes
  • Colour
    Light Grey
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    25.4 mm
  • Material Flammability Standard
    UL94 V-0