These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.3713 - £ 0.3855 | 12148 In stock |
0.189 in
4.8 mm
|
#4
|
1.5 in
38.1 mm
|
||
| £ 0.0891 - £ 0.0948 | 177 In stock |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm
|
||
| £ 0.1194 - £ 0.1244 | 2000 In stock |
0.252 in
6.4 mm
|
#6
|
0.374 in
9.5 mm
|
||
| £ 0.1274 - £ 0.1326 | 5000 In stock |
0.252 in
6.4 mm
|
#4
|
0.874 in
22.2 mm
|
||
| £ 0.1133 - £ 0.1133 | 118 In stock |
0.189 in
4.8 mm
|
#4
|
1 in
25.4 mm
|
||
| 10010358 | £ 0.3784 - £ 0.394 | 807 In stock |
0.189 in
4.8 mm
|
#4
|
1.752 in
44.5 mm
|
|
| £ 0.0393 - £ 0.0485 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.374 in
9.5 mm
|
||
| £ 0.0524 - £ 0.0646 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.874 in
22.2 mm
|
||
| £ 0.0393 - £ 0.0485 | 1000 In stock |
0.236 in
6.0 mm
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.0344 - £ 0.0425 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.252 in
6.4 mm
|
||
| £ 0.0344 - £ 0.0425 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.252 in
6.4 mm
|
||
| £ 0.0376 - £ 0.0464 | 5000 In stock |
0.252 in
6.4 mm
|
#8
|
0.374 in
9.5 mm
|
||
| £ 0.1203 - £ 0.1799 | 1000 In stock |
0.252 in
6.4 mm
|
#6
|
1.252 in
31.8 mm
|
||
| £ 0.0408 - £ 0.0504 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
1.126 in
28.6 mm
|
||
| £ 0.0377 - £ 0.0465 | 2000 In stock |
0.236 in
6.0 mm
|
M4
|
0.315 in
8.0 mm
|
||
| £ 0.0438 - £ 0.0541 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.5 in
12.7 mm
|
||
| £ 0.0425 - £ 0.0525 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.437 in
11.1 mm
|
||
| £ 0.0556 - £ 0.0687 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.5 in
12.7 mm
|
||
| £ 0.0454 - £ 0.0561 | 1000 In stock |
0.252 in
6.4 mm
|
#8
|
0.626 in
15.9 mm
|
||
| £ 0.0498 - £ 0.0615 | 1000 In stock |
0.252 in
6.4 mm
|
#8
|
0.673 in
17.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue