These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1231 - £ 0.1231 | Request the lead time here |
|
#6-32
|
0.311 in
7.9 mm
|
||
| £ 0.1321 - £ 0.1321 | Request the lead time here |
|
#6-32
|
0.626 in
15.9 mm
|
||
| 10010167 | £ 0.087 - £ 0.0925 | 2564 In stock |
|
M3
|
0.626 in
15.9 mm
|
|
| £ 0.0996 - £ 0.106 | 81 In stock |
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.1271 - £ 0.1324 | 1000 In stock |
|
M2.5
|
0.591 in
15.0 mm
|
||
| £ 0.106 - £ 0.106 | 1455 In stock |
|
M4
|
0.118 in
3.0 mm
|
||
| 10010259 | £ 0.0792 - £ 0.0843 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
|
| £ 0.1271 - £ 0.1324 | 1388 In stock |
|
M2.5
|
0.472 in
12.0 mm
|
||
| £ 0.1217 - £ 0.1352 | 3000 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.0993 - £ 0.1103 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| £ 0.6406 - £ 0.6534 | 1458 In stock |
|
|
0.394 in
10.0 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| £ 0.1654 - £ 0.189 | 998 In stock |
|
M4
|
0.563 in
14.3 mm
|
||
| £ 0.0851 - £ 0.0905 | 2000 In stock |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.2849 - £ 0.2976 | 985 In stock |
|
M4
|
0.591 in
15.0 mm
|
||
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
1.126 in
28.6 mm
|
||
| £ 0.1654 - £ 0.189 | 998 In stock |
|
M3
|
0.126 in
3.2 mm
|
||
| 10010266 | £ 0.0807 - £ 0.0858 | 2968 In stock |
|
M4
|
0.189 in
4.8 mm
|
|
| £ 0.2188 - £ 0.2503 | 1000 In stock |
|
M4 x 0.7
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue