Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Item Code Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.225 - £ 0.25 5000 In stock
#8-32
22.2 mm
£ 0.127 - £ 0.127 Request the lead time here
#6-32
11.1 mm
£ 0.1199 - £ 0.1199 Request the lead time here
#6-32
4.8 mm
£ 0.1321 - £ 0.1321 Request the lead time here
#6-32
15.9 mm
£ 0.1231 - £ 0.1231 Request the lead time here
#6-32
7.9 mm
£ 0.1192 - £ 0.1217 Request the lead time here
#6-32
6.4 mm
£ 0.1284 - £ 0.1284 Request the lead time here
#6-32
12.7 mm
£ 0.1183 - £ 0.1183 Request the lead time here
#6-32
3.2 mm
£ 0.1219 - £ 0.1219 Request the lead time here
#6-32
9.5 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
11.1 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
12.7 mm
£ 0.0893 - £ 0.0993 Request the lead time here
9.5 mm
HMSP-TM-M3-4-01 £ 0.0822 - £ 0.0874 Request the lead time here
M3
6.4 mm
HMSP-TM-M4-3-01 £ 0.0807 - £ 0.0858 Request the lead time here
M4
4.8 mm
£ 0.098 - £ 0.1044 Request the lead time here
M3
22.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
7.9 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
14.3 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
6.4 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
12.7 mm
  • of 10
Screw Support 22.2 mm #8-32 Female Thread Fix Nylon 6/6 Natural

27FTP00875

Price Range
£ 0.25 - £ 0.225

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #8-32
  • Hole Diameter A
    4.0 mm
Screw & Lock Support #6-32 11.1 mm UL94 V-2 Nylon 6/6

SCBST-7-01

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 4.8 mm UL94 V-2 Nylon 6/6

SCBST-3-01

Price Range
£ 0.1199 - £ 0.1199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 15.9 mm UL94 V-2 Nylon 6/6

SCBST-10-01

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 7.9 mm UL94 V-2 Nylon 6/6

SCBST-5-01

Price Range
£ 0.1231 - £ 0.1231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 6.4 mm UL94 V-2 Nylon 6/6

SCBST-4-01

Price Range
£ 0.1217 - £ 0.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 12.7 mm UL94 V-2 Nylon 6/6

SCBST-8-01

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 3.2 mm UL94 V-2 Nylon 6/6

SCBST-2-01

Price Range
£ 0.1183 - £ 0.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm Nylon 6/6

SCBST-6-01

Price Range
£ 0.1219 - £ 0.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

MSCBST-M3-7-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 12.7 mm PA

MSCBST-M3-8-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 9.5 mm UL94 V-2 Nylon 6/6

HMSP-TM-6-01

Price Range
£ 0.0993 - £ 0.0893

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support M3 6.4 mm PA Natural

HMSP-TM-M3-4-01

Price Range
£ 0.0874 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 4.8 mm PA Natural

HMSP-TM-M4-3-01

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 22.2 mm PA Natural

HMSP-M3-14-01

Price Range
£ 0.1044 - £ 0.098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm PA

MSCBST-M3-5-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

MSCBST-M3-9-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 6.4 mm PA

MSCBST-M4-4-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 3.2 mm PA

MSCBST-M3-2-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

MSCBST-M4-8-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm