Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1231 - £ 0.1231 Request the lead time here
#6-32
7.9 mm
£ 0.1321 - £ 0.1321 Request the lead time here
#6-32
15.9 mm
10010167 £ 0.087 - £ 0.0925 2564 In stock
M3
15.9 mm
£ 0.0996 - £ 0.106 81 In stock
M4
10.0 mm
£ 0.1271 - £ 0.1324 Request the lead time here
M2.5
15.0 mm
£ 0.106 - £ 0.106 Request the lead time here
M4
3.0 mm
10010259 £ 0.0792 - £ 0.0843 Request the lead time here
M4
3.2 mm
£ 0.1271 - £ 0.1324 Request the lead time here
M2.5
12.0 mm
£ 0.1217 - £ 0.1352 3000 In stock
15.9 mm
£ 0.0993 - £ 0.1103 Request the lead time here
12.7 mm
£ 0.6406 - £ 0.6534 Request the lead time here
10.0 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
14.3 mm
£ 0.1654 - £ 0.189 998 In stock
M4
14.3 mm
£ 0.0851 - £ 0.0905 2000 In stock
M4
12.7 mm
£ 0.2849 - £ 0.2976 985 In stock
M4
15.0 mm
£ 0.0996 - £ 0.106 Request the lead time here
8.0 mm
£ 0.1903 - £ 0.2176 Request the lead time here
28.6 mm
£ 0.1654 - £ 0.189 998 In stock
M3
3.2 mm
10010266 £ 0.0807 - £ 0.0858 2968 In stock
M4
4.8 mm
£ 0.2188 - £ 0.2503 1000 In stock
M4 x 0.7
9.5 mm
  • of 10
Screw & Lock Support #6-32 7.9 mm UL94 V-2 Nylon 6/6

10024287

Price Range
£ 0.1231 - £ 0.1231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 15.9 mm UL94 V-2 Nylon 6/6

10024249

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 15.9 mm PA Natural

10010167

Price Range
£ 0.0925 - £ 0.087

Stock Levels
2564 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 10.0 mm PA

10175378

Price Range
£ 0.106 - £ 0.0996

Stock Levels
81 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 15.0 mm PA

10175231

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 3.0 mm PA

10175415

Price Range
£ 0.106 - £ 0.106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 3.2 mm PA Natural

10010259

Price Range
£ 0.0843 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 12.0 mm PA

10175224

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support #6-32 15.9 mm Nylon 6/6 Natural

10010303

Price Range
£ 0.1352 - £ 0.1217

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    15.9 mm
Screw & Lock Support #6-32 12.7 mm Nylon 6/6 Natural

10010327

Price Range
£ 0.1103 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support 10.0 mm Nylon 6/6

10175293

Price Range
£ 0.6534 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    10.0 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10017111

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 14.3 mm PA

10017180

Price Range
£ 0.189 - £ 0.1654

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 12.7 mm PA Natural

10010297

Price Range
£ 0.0905 - £ 0.0851

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 15.0 mm PA

10175392

Price Range
£ 0.2976 - £ 0.2849

Stock Levels
985 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 8.0 mm Nylon 6/6

10175361

Price Range
£ 0.106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    8.0 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 28.6 mm Nylon 6/6

10016701

Price Range
£ 0.2176 - £ 0.1903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    28.6 mm
Screw & Lock Support M3 UL94 V-2 3.2 mm PA

10017043

Price Range
£ 0.189 - £ 0.1654

Stock Levels
998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 4.8 mm PA Natural

10010266

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
2968 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10016763

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm