Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.9737 - £ 0.9737 | 500 In stock |
|
#6
|
0.193 in
4.9 mm
|
||
| £ 0.1257 - £ 0.1309 | Request the lead time here |
|
|
0.673 in
17.1 mm
|
||
| 10013885 | £ 0.12 - £ 0.125 | 8000 In stock |
|
|
0.547 in
13.9 mm
|
|
| £ 0.1885 - £ 0.197 | 1000 In stock |
|
M4
|
0.535 in
13.6 mm
|
||
| £ 0.2877 - £ 0.299 | 9599 In stock |
|
|
1.122 in
28.5 mm
|
||
| £ 0.2962 - £ 0.3075 | 39953 In stock |
|
M4
|
1.126 in
28.6 mm
|
||
| £ 0.2017 - £ 0.2303 | 11990 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.874 in
22.2 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.1871 - £ 0.1956 | Request the lead time here |
|
|
0.378 in
9.6 mm
|
||
| £ 0.0987 - £ 0.1128 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| £ 0.14 - £ 0.16 | Request the lead time here |
|
M4
|
1 in
25.4 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.2239 - £ 0.2324 | 28695 In stock |
|
M4
|
0.311 in
7.9 mm
|
||
| £ 0.2438 - £ 0.2537 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| £ 0.2636 - £ 0.2749 | 31000 In stock |
|
M4
|
0.811 in
20.6 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| £ 0.1431 - £ 0.1488 | Request the lead time here |
|
|
0.921 in
23.4 mm
|
||
| £ 0.1345 - £ 0.1401 | Request the lead time here |
|
|
0.795 in
20.2 mm
|
||
| 10013878 | £ 0.119 - £ 0.124 | 2838 In stock |
|
|
0.421 in
10.7 mm