Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10017081 | £ 0.1654 - £ 0.189 | 7036 In stock |
|
M3
|
0.374 in
9.5 mm
|
|
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.106 - £ 0.106 | 1455 In stock |
|
M4
|
0.118 in
3.0 mm
|
||
| £ 0.1754 - £ 0.2002 | 3764 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.2849 - £ 0.2976 | 985 In stock |
|
M4
|
0.591 in
15.0 mm
|
||
| £ 0.0996 - £ 0.106 | 1000 In stock |
|
M4
|
0.236 in
6.0 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M4 x 0.7
|
0.252 in
6.4 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M4 x 0.7
|
0.752 in
19.1 mm
|
||
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
1.126 in
28.6 mm
|
||
| £ 0.0851 - £ 0.0905 | 2000 In stock |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.2593 - £ 0.265 | 1485 In stock |
|
M2.5
|
0.787 in
20.0 mm
|
||
| £ 0.5145 - £ 0.5244 | 500 In stock |
|
M2.5
|
0.315 in
8.0 mm
|
||
| 10175323 | £ 0.5046 - £ 0.5046 | 519 In stock |
|
|
0.787 in
20.0 mm
|
|
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
1.406 in
35.7 mm
|
||
| £ 0.4479 - £ 0.4677 | 872 In stock |
|
|
0.236 in
6.0 mm
|
||
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| £ 0.1257 - £ 0.1309 | Request the lead time here |
|
|
0.673 in
17.1 mm
|
||
| 10013885 | £ 0.12 - £ 0.125 | 8000 In stock |
|
|
0.547 in
13.9 mm