Menu Search

Hex Nut M4 3.2 PEEK Beige

Hexagonal Nut made from PEEK, which offers durability, wear resistance and thermal stability. Ideal for harsh settings where typical metal or other plastic nuts may corrode. Can withstand temperatures of up to 260°C.
Essentra Part Number:

20828479

Manufacturer Part Number:

20828479

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 0.94
100 + £ 0.846
Standard pack: 20

Order in multiple of 20

Total price:

£ 18.80

20 x £ 0.94

Specifications

Imperial
Metric
SKU attributes
d1 M4
h1 3.2
A/F 7.0
Tensile strength N 116 N/mm
Colour Beige
Material PEEK

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us