Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 1.845 - £ 1.875 Request the lead time here
6.0 mm
10.0 mm
£ 1.6794 - £ 1.724 Request the lead time here
6.0 mm
9.0 mm
£ 1.1025 - £ 1.1475 Request the lead time here
6.4 mm
20.0 mm
£ 1.296 - £ 1.296 93 In stock
6.4 mm
25.0 mm
£ 1.0596 - £ 1.0804 Request the lead time here
6.4 mm
6.0 mm
18.0 mm
£ 1.0562 - £ 1.0776 931 In stock
6.4 mm
15.0 mm
£ 1.0953 - £ 1.1176 40 In stock
6.4 mm
20.0 mm
£ 1.3485 - £ 1.3755 Request the lead time here
6.4 mm
45.0 mm
10314531 £ 1.6794 - £ 1.724 Request the lead time here
7.0 mm
9.0 mm
£ 1.695 - £ 1.7699 500 In stock
9.5 mm
50.0 mm
£ 2.10 - £ 2.19 Request the lead time here
12.7 mm
45.0 mm
£ 0.6803 - £ 0.7087 87 In stock
6.0 mm
18.0 mm
18.0 mm
£ 1.65 - £ 1.71 Request the lead time here
9.5 mm
45.0 mm
£ 3.60 - £ 3.60 98 In stock
12.7 mm
40.0 mm
£ 0.7313 - £ 0.7611 1300 In stock
6.0 mm
10.0 mm
10.0 mm
£ 1.0956 - £ 1.1183 Request the lead time here
6.4 mm
15.0 mm
£ 0.754 - £ 0.7852 950 In stock
8.0 mm
10.0 mm
10.0 mm
£ 1.152 - £ 1.1745 Request the lead time here
6.4 mm
30.0 mm
£ 1.2974 - £ 1.3515 500 In stock
6.4 mm
40.0 mm
£ 2.5904 - £ 2.5904 191 In stock
8.0 mm
20.0 mm
  • of 7
Female To Female Standoff Hexagonal 6.0 mm 10.0 mm

10161463

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314487

Price Range
£ 1.724 - £ 1.6794

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 20.0 mm

10156193

Price Range
£ 1.1475 - £ 1.1025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 25.0 mm

10156308

Price Range
£ 1.296 - £ 1.296

Stock Levels
93 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.4 mm M3 18.0 mm

10156247

Price Range
£ 1.0804 - £ 1.0596

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
Female To Female Standoff 6.4 mm 15.0 mm

10156179

Price Range
£ 1.0776 - £ 1.0562

Stock Levels
931 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 20.0 mm

10156278

Price Range
£ 1.1176 - £ 1.0953

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 45.0 mm

10156384

Price Range
£ 1.3755 - £ 1.3485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm M3 9.0 mm

10314531

Price Range
£ 1.724 - £ 1.6794

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 9.5 mm 50.0 mm

10156681

Price Range
£ 1.7699 - £ 1.695

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    50.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 12.7 mm 45.0 mm

10156797

Price Range
£ 2.19 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 18.0 mm

10131794

Price Range
£ 0.7087 - £ 0.6803

Stock Levels
87 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm
Female To Female Standoff 9.5 mm 45.0 mm

10156650

Price Range
£ 1.71 - £ 1.65

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 12.7 mm 40.0 mm

10156766

Price Range
£ 3.60 - £ 3.60

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10131787

Price Range
£ 0.7611 - £ 0.7313

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff 6.4 mm 15.0 mm

10010648

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 10.0 mm

10131855

Price Range
£ 0.7852 - £ 0.754

Stock Levels
950 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff 6.4 mm 30.0 mm

10156322

Price Range
£ 1.1745 - £ 1.152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 40.0 mm

10156353

Price Range
£ 1.3515 - £ 1.2974

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 20.0 mm

10156445

Price Range
£ 2.5904 - £ 2.5904

Stock Levels
191 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-2