Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
£ 1.845 - £ 1.875 Request the lead time here
6.0 mm
10.0 mm
£ 0.801 - £ 0.8174 198 In stock
7.0 mm
12.0 mm
£ 1.0956 - £ 1.1183 Request the lead time here
6.4 mm
15.0 mm
£ 1.152 - £ 1.1745 Request the lead time here
6.4 mm
30.0 mm
£ 1.296 - £ 1.296 93 In stock
6.4 mm
25.0 mm
£ 2.3812 - £ 2.4379 515 In stock
8.0 mm
15.0 mm
£ 1.1025 - £ 1.1475 Request the lead time here
6.4 mm
20.0 mm
£ 1.845 - £ 1.875 Request the lead time here
6.0 mm
12.0 mm
10314531 £ 1.6794 - £ 1.724 292 In stock
7.0 mm
9.0 mm
£ 1.6794 - £ 1.724 61 In stock
6.0 mm
9.0 mm
£ 1.845 - £ 1.875 6900 In stock
7.0 mm
10.0 mm
£ 3.60 - £ 3.60 98 In stock
12.7 mm
40.0 mm
£ 0.7313 - £ 0.7611 1300 In stock
6.0 mm
10.0 mm
10.0 mm
£ 0.754 - £ 0.7852 450 In stock
8.0 mm
10.0 mm
10.0 mm
£ 1.0489 - £ 1.0928 7196 In stock
6.0 mm
10.0 mm
35.0 mm
£ 1.0148 - £ 1.0574 2800 In stock
6.0 mm
10.0 mm
30.0 mm
£ 2.10 - £ 2.19 Request the lead time here
12.7 mm
45.0 mm
£ 0.9411 - £ 0.9808 6100 In stock
10.0 mm
12.0 mm
12.0 mm
£ 1.3975 - £ 1.4599 9200 In stock
10.0 mm
10.0 mm
25.0 mm
£ 1.63 - £ 1.7009 7800 In stock
10.0 mm
10.0 mm
35.0 mm
  • of 7
Female To Female Standoff Hexagonal 6.0 mm 10.0 mm

10161463

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm 12.0 mm

10161579

Price Range
£ 0.8174 - £ 0.801

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 15.0 mm

10010648

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 30.0 mm

10156322

Price Range
£ 1.1745 - £ 1.152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 6.4 mm 25.0 mm

10156308

Price Range
£ 1.296 - £ 1.296

Stock Levels
93 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 15.0 mm

10156407

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
515 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 6.4 mm 20.0 mm

10156193

Price Range
£ 1.1475 - £ 1.1025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm 12.0 mm

10161494

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm M3 9.0 mm

10314531

Price Range
£ 1.724 - £ 1.6794

Stock Levels
292 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314487

Price Range
£ 1.724 - £ 1.6794

Stock Levels
61 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm 10.0 mm

10161548

Price Range
£ 1.875 - £ 1.845

Stock Levels
6900 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 12.7 mm 40.0 mm

10156766

Price Range
£ 3.60 - £ 3.60

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10131787

Price Range
£ 0.7611 - £ 0.7313

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 10.0 mm

10131855

Price Range
£ 0.7852 - £ 0.754

Stock Levels
450 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 35.0 mm

10131831

Price Range
£ 1.0928 - £ 1.0489

Stock Levels
7196 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 30.0 mm

10131824

Price Range
£ 1.0574 - £ 1.0148

Stock Levels
2800 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff 12.7 mm 45.0 mm

10156797

Price Range
£ 2.19 - £ 2.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 10.0 mm M5 12.0 mm

10131961

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
6100 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 25.0 mm

10132005

Price Range
£ 1.4599 - £ 1.3975

Stock Levels
9200 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

10132050

Price Range
£ 1.7009 - £ 1.63

Stock Levels
7800 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm