These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 1.2974 - £ 1.3515 | 500 In stock |
|
0.252 in
6.4 mm
|
|
1.575 in
40.0 mm
|
||
| £ 1.0596 - £ 1.0804 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.1025 - £ 1.1475 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
0.787 in
20.0 mm
|
||
| £ 1.158 - £ 1.2075 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 2.5904 - £ 2.5904 | 191 In stock |
|
0.315 in
8.0 mm
|
|
0.787 in
20.0 mm
|
||
| £ 1.296 - £ 1.296 | 93 In stock |
|
0.252 in
6.4 mm
|
|
0.984 in
25.0 mm
|
||
| £ 1.3095 - £ 1.3639 | Request the lead time here |
|
0.315 in
8.0 mm
|
|
1.575 in
40.0 mm
|
||
| £ 1.0562 - £ 1.0776 | 931 In stock |
|
0.252 in
6.4 mm
|
|
0.591 in
15.0 mm
|
||
| £ 1.2884 - £ 2.1686 | 100 In stock |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| £ 4.8901 - £ 4.8901 | 54 In stock |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.3593 - £ 2.197 | 2147 In stock |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1057 - £ 0.1175 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
0.437 in
11.1 mm
|
||
| £ 1.6536 - £ 1.6975 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 10433263 | £ 0.7814 - £ 0.7975 | 1400 In stock |
M3
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| 10314500 | £ 1.65 - £ 1.68 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.7156 - £ 0.7609 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| £ 1.65 - £ 1.68 | 287 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.7814 - £ 0.7975 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| 10161616 | £ 1.695 - £ 1.74 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| 10314517 | £ 1.65 - £ 1.68 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue