Menu Search

Hexagonal Bolt M10 20.0 7.0 Beige PEEK

Hexagonal Bolts with enhanced shear strength and alignment during assembly. Exceptional mechanical strength, chemical resistance and thermal stability. Performs at temperatures of up to 260°C. Made from PEEK.
Essentra Part Number:

20833220

Manufacturer Part Number:

20833220

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 5.3305
100 + £ 4.8347
Standard pack: 20

Order in multiple of 20

Total price:

£ 106.61

20 x £ 5.3305

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 ±0.2 20.0
h1 7.0
l2 3.0
A/F 17.0
Colour Beige
Material PEEK

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us