Menu Search

Hexagonal Bolt M8 15.0 5.5 Beige PEEK

Hexagonal Bolts with enhanced shear strength and alignment during assembly. Exceptional mechanical strength, chemical resistance and thermal stability. Performs at temperatures of up to 260°C. Made from PEEK.
Item code:

20833138

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 5.0743
100 + £ 4.6115
Standard pack: 20

Order in multiple of 20

Total price:

£ 101.49

20 x £ 5.0743

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M8
l1 ±0.2 15.0
h1 5.5
l2 2.5
A/F 13.0
Colour Beige
Material PEEK

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us