20148294
20148294
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 6.5688 |
| 10 - 19 | £ 5.916 |
| 20 - 39 | £ 5.5794 |
| 40 - 49 | £ 4.9266 |
| 50 - 99 | £ 4.6002 |
| 100 + | £ 3.9372 |
| Thread Size | TR16 x 4 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 16.0 |
| Lead | 4.0 |
| Thread Direction | Right Hand |
| Contact Surface | 365.0 |
| A/F tol. h11 | 24.0 |
| Weight kg | 0.065 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue