| Quantity | Unit price | 
|---|---|
| 25 - 249 | £ 0.951 | 
| 250 - 999 | £ 0.9326 | 
| 1000 + | £ 0.9128 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 17.0 mm | 
|---|---|
| Distance Across Flats | 0.669 in | 
| Head Height | 6.4 mm | 
| Head Height | 0.252 in | 
| Thread Length | 20.0 mm | 
| Thread Length | 0.787 in | 
| Thread Size | M10 | 
| Colour | Natural | 
| Material | PP | 
| Head Type | Hexagonal Head | 
| Screw Type | Head Screw | 
| Specifications | DIN 84 | 
| Commodity Code | 3926909790 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue