10359723
190100170409
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 4.0821 |
| 50 + | £ 4.0113 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 7.0 mm |
|---|---|
| Distance Across Flats | 0.276 in |
| Head Height | 0.11 in |
| Head Height | 2.8 mm |
| Thread Length | 0.315 in |
| Thread Length | 8.0 mm |
| Thread Size | M4 |
| Colour | Maroon |
| Material | PEEK |
| Head Type | Knurled w/Washer Face Head |
| Screw Type | Part Threaded Screw |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue